SOCOMEC
By SOCOMEC

43314C02

Enclosed COMO CS, red&yellow handle, I-0-II function, 4P, 25A

Manufacturer SOCOMEC
Description Enclosed COMO CS, red&yellow handle, I-0-II function, 4P, 25A
Part Number 43314C02
Number of poles 4
Rated current 25
Width (mm) 146
Depth (mm) 200
Length / Height (mm) 104
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

SOCOMEC

SOCOMEC

Disponibilité, contrôle et sécurité de l'énergie électrique basse tension

Google Map