SOCOMEC
By SOCOMEC

43314C10

Enclosed COMO CS, red&yellow handle, I-0-II function, 4P, 100A

Manufacturer SOCOMEC
Description Enclosed COMO CS, red&yellow handle, I-0-II function, 4P, 100A
Part Number 43314C10
Number of poles 4
Rated current 100
Width (mm) 180
Depth (mm) 270
Length / Height (mm) 171
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

SOCOMEC

SOCOMEC

Disponibilité, contrôle et sécurité de l'énergie électrique basse tension

Google Map