CAB-ECOWATT-PLUS

Manufacturer Soler & Palau
Description CAB-200 ECOWATT PLUS 230V50/60HZ N8 - 5113864800
Part Number 5113864800
CAD models
Please make sure this software has been installed.

Product selection

DescriptionA (mm)B (mm)C (mm)D (mm)E (mm)F (mm)G (mm)H (mm)I (mm)J (mm)K (mm)
CAB-200 ECOWATT PLUS 230V50/60HZ N8 - 51138648003755104682002551935704794946,54,5
CAB-125 ECOWATT PLUS 230V50/60HZ N8 - 51138665003164203861252101634333894126,54,5
CAB-150 ECOWATT PLUS 230V50/60HZ N8 - 51138666003344474151502241745174164416,54,5
CAB-160 ECOWATT PLUS 230V50/60HZ N8 - 51138667003344474151602241745174164416,54,5
CAB-250 ECOWATT PLUS 230V50/60HZ N8 - 51138668003955535052502772046085225356,54,5
CAB-315 ECOWATT PLUS 230V50/60HZ N8 - 51138669004416095553153052216595855806,54,5
CAB-355 ECOWATT PLUS 230V50/60HZ N8 - 51138670005016995783553502516826686066,54,5
CAB-400 ECOWATT PLUS 230V50/60HZ N8 - 51138671005016995784003502516826686066,54,5

Contact the supplier

Soler & Palau

Soler & Palau

Manufacturer of ventilation systems

Google Map