EN 2997 - Solder Mount - Hermetic Receptacle

Manufacturer SOURIAU
Standard EN 2997
Description EN 2997 Solder Mount Receptacle, 260°C Class , 10 Solder cup contacts size 16 (10A), 7 Orientation
Part Number EN2997YE11610M7
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionTemperature classContact Size (Max current rating)Contacts quantityLayoutContact TypeOrientation
EN2997Y11005MYEN 2997 Solder Mount Receptacle, 200°C Class , 5 Solder cup contacts size 20 (5A), Y Orientation200°C20 (5A)51005Solder cupY
EN2997YE11005MYEN 2997 Solder Mount Receptacle, 260°C Class , 5 Solder cup contacts size 20 (5A), Y Orientation260°C20 (5A)51005Solder cupY
EN2997Y11006MYEN 2997 Solder Mount Receptacle, 200°C Class , 6 Solder cup contacts size 20 (5A), Y Orientation200°C20 (5A)61006Solder cupY
EN2997YE11006MYEN 2997 Solder Mount Receptacle, 260°C Class , 6 Solder cup contacts size 20 (5A), Y Orientation260°C20 (5A)61006Solder cupY
EN2997Y11203MYEN 2997 Solder Mount Receptacle, 200°C Class , 3 Solder cup contacts size 16 (10A), Y Orientation200°C16 (10A)31203Solder cupY
EN2997YE11203MYEN 2997 Solder Mount Receptacle, 260°C Class , 3 Solder cup contacts size 16 (10A), Y Orientation260°C16 (10A)31203Solder cupY
EN2997Y11212MYEN 2997 Solder Mount Receptacle, 200°C Class , 12 Solder cup contacts size 20 (5A), Y Orientation200°C20 (5A)121212Solder cupY
EN2997YE11212MYEN 2997 Solder Mount Receptacle, 260°C Class , 12 Solder cup contacts size 20 (5A), Y Orientation260°C20 (5A)121212Solder cupY
EN2997Y11404MYEN 2997 Solder Mount Receptacle, 200°C Class , 4 Solder cup contacts size 12 (17A), Y Orientation200°C12 (17A)41404Solder cupY
EN2997YE11404MYEN 2997 Solder Mount Receptacle, 260°C Class , 4 Solder cup contacts size 12 (17A), Y Orientation260°C12 (17A)41404Solder cupY

Documentation

Contact the supplier

SOURIAU

SOURIAU

The connection solutions provider

Google Map