BSA2 Stop Valves

Manufacturer Spirax Sarco
Description BSA2T Bellows Sealed Stop Valve DN32 PN25 SG Iron
Part Number BSA2T_DN32_(1.1/4")_PN25_41651
Connection Size DN32 (1.1/4")
Connection Type Flanged
Connection Detail PN25
Weight 7 Kg
Primary Material Group SG Iron
Primary Material Standard/Grade EN-GJS-400-18-LT
Body Design Conditions PN25
PMO - Maximum Operating Pressure 22.3 Bar g
PMA - Maximum Allowable Pressure 25 Bar g
TMO - Maximum Operating Temperature
TMA - Maximum Allowable Temperature 350°C
Minimum Operating Temperature -10°C
Cold Hydraulic Test Pressure 38 Bar g
Variant BSA2T
CAD models
Please make sure this software has been installed.

Product selection

Product Description

A range of sealed, in-line stop valves having twin ply bellows as standard throughout the range. These valves have been designed for use on steam, gas, liquid, condensate and water systems. The standard BSAT range comes complete with throttling plug and locking device. The alternative BSA range has a flat disc. The Tables on page 2 clearly display the available sizes, pipeline connections and available options for the standard and alternative ranges.

Contact the supplier

Spirax Sarco

Spirax Sarco

Spirax Sarco is the world leader in high quality products for the control and efficient use of steam and other industrial fluids. To request 3D CAD Models that are currently not available on this site, please contact CADenquiries@spiraxsarco.com.

Google Map