1 |
No CAD available |
1 |
CSF16 Steam Filter Housing 1/4" BSP Stainless Steel (304) |
DN8 (1/4") |
Screwed |
BSP |
1.7 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
2 |
No CAD available |
12 |
CSF16T Filter Housing 1/4" BSP Stainless Steel (316L) |
DN8 (1/4") |
Screwed |
BSP |
1.7 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16T |
3 |
No CAD available |
23 |
CSF16 Steam Filter Housing 3/8" BSP Stainless Steel (304) |
DN10 (3/8") |
Screwed |
BSP |
1.7 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
4 |
No CAD available |
34 |
CSF16T Filter Housing 3/8" BSP Stainless Steel (316L) |
DN10 (3/8") |
Screwed |
BSP |
1.7 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16T |
5 |
|
45 |
CSF16T Steam Filter DN15 Stainless Steel |
DN15 (1/2") |
Flanged |
|
4.2 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16T |
6 |
|
56 |
CSF16 Steam Filter Housing DN15 ASME 150 Stainless Steel |
DN15 (1/2") |
Flanged |
ASME 150 |
4.2 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
28 Bar g |
CSF16 |
7 |
|
67 |
CSF16 Steam Filter Housing 1/2" BSP Stainless Steel |
DN15 (1/2") |
Screwed |
BSP |
1.8 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
8 |
No CAD available |
78 |
CSF16 Steam Filter Housing 1/2" NPT Stainless Steel |
DN15 (1/2") |
Screwed |
NPT |
1.8 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
9 |
|
89 |
CSF16 Steam Filter Housing DN15 PN16 Stainless Steel |
DN15 (1/2") |
Flanged |
PN16 |
4.2 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
10 |
No CAD available |
2 |
CSF16T Steam Filter Housing 1/2" ASME 150 Stainless Steel |
DN15 (1/2") |
Flanged |
ASME 150 |
4.2 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
29 Bar g |
CSF16T |
11 |
No CAD available |
3 |
CSF16T Steam Filter Housing 1/2" NPT 316 Stainless Steel |
DN15 (1/2") |
Screwed |
NPT |
1.8 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16T |
12 |
No CAD available |
4 |
CSF16T Filter Housing 1/2" BSP Stainless Steel (316L) |
DN15 (1/2") |
Screwed |
BSP |
1.8 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16T |
13 |
|
5 |
CSF16 Steam Filter Housing DN20 ASME 150 Stainless Steel |
DN20 (3/4") |
Flanged |
ASME 150 |
4.4 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
28 Bar g |
CSF16 |
14 |
|
6 |
CSF16 Steam Filter Housing 3/4" BSP Stainless Steel |
DN20 (3/4") |
Screwed |
BSP |
2 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
15 |
No CAD available |
7 |
CSF16 Steam Filter Housing 3/4" NPT Stainless Steel |
DN20 (3/4") |
Screwed |
NPT |
2 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
16 |
|
8 |
CSF16 Steam Filter Housing DN20 PN16 Stainless Steel |
DN20 (3/4") |
Flanged |
PN16 |
4.4 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
17 |
No CAD available |
9 |
CSF16T Steam Filter Housing DN20 ASME 150 316L Stainless Steel |
DN20 (3/4") |
Flanged |
ASME 150 |
4.4 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
29 Bar g |
CSF16T |
18 |
No CAD available |
10 |
CSF16T Steam Filter Housing 3/4" NPT 316 Stainless Steel |
DN20 (3/4") |
Screwed |
NPT |
2 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16T |
19 |
No CAD available |
11 |
CSF16T Filter Housing 3/4" BSP Stainless Steel (316L) |
DN20 (3/4") |
Screwed |
BSP |
2 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16T |
20 |
|
13 |
CSF16 Steam Filter Housing 1" ASME 150 Stainless Steel |
DN25 (1") |
Flanged |
ASME 150 |
5.7 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
28 Bar g |
CSF16 |
21 |
|
14 |
CSF16 Steam Filter Housing 1" BSP Stainless Steel |
DN25 (1") |
Screwed |
BSP |
2.7 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
22 |
|
15 |
CSF16 Steam Filter Housing 1" NPT Stainless Steel |
DN25 (1") |
Screwed |
NPT |
2.7 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
23 |
|
16 |
CSF16 Steam Filter Housing DN25 PN16 Stainless Steel |
DN25 (1") |
Flanged |
PN16 |
5.7 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
24 |
|
17 |
CSF16T Steam Filter Housing DN25 ASME 150 Stainless Steel |
DN25 (1") |
Flanged |
ASME 150 |
5.7 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
29 Bar g |
CSF16T |
25 |
No CAD available |
18 |
CSF16T Steam Filter Housing 1" NPT Stainless Steel |
DN25 (1") |
Screwed |
NPT |
2.7 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16T |
26 |
No CAD available |
19 |
CSF16T Filter Housing 1" BSP Stainless Steel (316L) |
DN25 (1") |
Screwed |
BSP |
2.7 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16T |
27 |
|
20 |
CSF16 Steam Filter Housing 1.1/4" ASME 150 Stainless Steel |
DN32 (1.1/4") |
Flanged |
ASME 150 |
6.6 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
28 Bar g |
CSF16 |
28 |
|
21 |
CSF16 Steam Filter Housing 1.1/4" BSP Stainless Steel |
DN32 (1.1/4") |
Screwed |
BSP |
3.2 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
29 |
No CAD available |
22 |
CSF16 Steam Filter Housing DN32 NPT Stainless Steel |
DN32 (1.1/4") |
Screwed |
NPT |
3.2 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
30 |
|
24 |
CSF16 Steam Filter Housing DN32 PN16 Stainless Steel |
DN32 (1.1/4") |
Flanged |
PN16 |
6.6 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
31 |
No CAD available |
25 |
CSF16T Steam Filter Housing DN32 ASME 150 Stainless Steel |
DN32 (1.1/4") |
Flanged |
ASME 150 |
6.6 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
29 Bar g |
CSF16T |
32 |
No CAD available |
26 |
CSF16T Steam Filter Housing 1.1/4" NPT 316 Stainless Steel |
DN32 (1.1/4") |
Screwed |
NPT |
3.2 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16T |
33 |
No CAD available |
27 |
CSF16T Filter Housing 1.1/4" BSP Stainless Steel (316L) |
DN32 (1.1/4") |
Screwed |
BSP |
3.2 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16T |
34 |
No CAD available |
28 |
CSF16 1.1/4" Filter Element Stainless Steel (304) 5 Micron |
DN32 (1.1/4") |
|
|
|
Stainless Steel |
1.4301 |
PN16 |
|
|
|
|
|
|
|
CSF16 |
35 |
|
29 |
CSF16 Steam Filter Housing DN40 ASME 150 Stainless Steel |
DN40 (1.1/2") |
Flanged |
ASME 150 |
10.1 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
28 Bar g |
CSF16 |
36 |
|
30 |
CSF16 Steam Filter Housing 1.1/2" BSP Stainless Steel |
DN40 (1.1/2") |
Screwed |
BSP |
4 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
37 |
No CAD available |
31 |
CSF16 Steam Filter Housing 1.1/2" NPT Stainless Steel |
DN40 (1.1/2") |
Screwed |
NPT |
4 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
38 |
|
32 |
CSF16 Steam Filter Housing DN40 PN16 Stainless Steel |
DN40 (1.1/2") |
Flanged |
PN16 |
10.1 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
39 |
No CAD available |
33 |
CSF16T Steam Filter Housing DN40 ASME 150 Stainless Steel |
DN40 (1.1/2") |
Flanged |
ASME 150 |
10.1 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
29 Bar g |
CSF16T |
40 |
No CAD available |
35 |
CSF16T Steam Filter Housing 1.1/2" NPT 316 Stainless Steel |
DN40 (1.1/2") |
Screwed |
NPT |
4 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16T |
41 |
No CAD available |
36 |
CSF16T Filter Housing 1.1/2" BSP Stainless Steel (316L) |
DN40 (1.1/2") |
Screwed |
BSP |
4 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16T |
42 |
No CAD available |
37 |
CSF16T Filter Housing DN40 PN16 Stainless Steel (316L) |
DN40 (1.1/2") |
Flanged |
PN16 |
10.1 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16T |
43 |
No CAD available |
38 |
CSF16 1.1/2" Filter Element Stainless Steel (304) 1 Micron |
DN40 (1.1/2") |
|
|
|
Stainless Steel |
1.4301 |
PN16 |
|
|
|
|
|
|
|
CSF16 |
44 |
No CAD available |
39 |
CSF16 1.1/2" Filter Element Stainless Steel (304) 5 Micron |
DN40 (1.1/2") |
|
|
|
Stainless Steel |
1.4301 |
PN16 |
|
|
|
|
|
|
|
CSF16 |
45 |
|
40 |
CSF16H Steam Filter Housing DN50 ASME 150 Stainless Steel |
DN50 (2") |
Flanged |
ASME 150 |
11.7 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
28 Bar g |
CSF16H |
46 |
No CAD available |
41 |
CSF16H Steam Filter Housing 2" NPT Stainless Steel |
DN50 (2") |
Screwed |
NPT |
5.3 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16H |
47 |
|
42 |
CSF16H Steam Filter Housing DN50 PN16 Stainless Steel |
DN50 (2") |
Flanged |
PN16 |
11.7 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16H |
48 |
No CAD available |
43 |
CSF16HT Steam Filter Housing DN50 ASME 150 316 Stainless Steel |
DN50 (2") |
Flanged |
ASME 150 |
11.7 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
29 Bar g |
CSF16HT |
49 |
No CAD available |
44 |
CSF16HT Steam Filter Housing 2" NPT Stainless Steel |
DN50 (2") |
Screwed |
NPT |
5.3 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16HT |
50 |
|
46 |
CSF16L Steam Filter Housing DN50 ASME 150 Stainless Steel |
DN50 (2") |
Flanged |
ASME 150 |
10.6 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
28 Bar g |
CSF16L |
51 |
|
47 |
CSF16L Steam Filter Housing 2" BSP Stainless Steel |
DN50 (2") |
Screwed |
BSP |
4.7 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16L |
52 |
No CAD available |
48 |
CSF16L Steam Filter Housing 2" NPT Stainless Steel |
DN50 (2") |
Screwed |
NPT |
4.7 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16L |
53 |
|
49 |
CSF16L Steam Filter Housing DN50 PN16 Stainless Steel |
DN50 (2") |
Flanged |
PN16 |
10.6 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16L |
54 |
No CAD available |
50 |
CSF16LT Steam Filter Housing 2" ASME 150 Stainless Steel |
DN50 (2") |
Flanged |
ASME 150 |
10.6 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
29 Bar g |
CSF16LT |
55 |
No CAD available |
51 |
CSF16LT Steam Filter Housing 2" NPT Stainless Steel |
DN50 (2") |
Screwed |
NPT |
4.7 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16LT |
56 |
No CAD available |
52 |
CSF16HT Steam Filter Housing DN50 PN16 316 Stainless Steel |
DN50 (2") |
Flanged |
PN16 |
11.7 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16HT |
57 |
|
53 |
CSF16H Filter Housing 2" BSP Stainless Steel (304) |
DN50 (2") |
Screwed |
BSP |
5.3 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16H |
58 |
No CAD available |
54 |
CSF16HT Filter Housing 2" BSP Stainless Steel (304) |
DN50 (2") |
Screwed |
BSP |
5.3 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16HT |
59 |
No CAD available |
55 |
CSF16TL Filter Housing 2" BSP Stainless Steel (316L) |
DN50 (2") |
Screwed |
BSP |
4.7 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16TL |
60 |
No CAD available |
57 |
CSF16L 3A Accepted Culinary Filter Housing 2" NPT AISI 304 Stainless Steel |
DN50 (2") |
Screwed |
NPT |
|
Stainless Steel |
1.4301 |
PN16 |
|
|
|
|
|
|
|
CSF16L |
61 |
No CAD available |
58 |
Carbon Steel 16HT 2" ANSI 150 |
DN50 (2") |
Flanged |
ASME 150 |
10.6 Kg |
Stainless Steel |
1.4404 |
|
14 Bar g |
18.4 Bar g |
198.3°C |
220°C |
-5°C |
0°C |
29 Bar g |
CSF16HT |
62 |
|
59 |
CSF16 Steam Filter Housing DN65 ASME 150 Stainless Steel |
DN65 (2.1/2") |
Flanged |
ASME 150 |
19.6 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
28 Bar g |
CSF16 |
63 |
No CAD available |
60 |
CSF16 Steam Filter Housing 2.1/2" NPT Stainless Steel |
DN65 (2.1/2") |
Screwed |
NPT |
8.9 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
64 |
|
61 |
CSF16 Steam Filter Housing DN65 PN16 Stainless Steel |
DN65 (2.1/2") |
Flanged |
PN16 |
19.6 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
65 |
No CAD available |
62 |
CSF16T Steam Filter Housing 2.1/2" ASME 150 Stainless Steel |
DN65 (2.1/2") |
Flanged |
ASME 150 |
19.6 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
29 Bar g |
CSF16T |
66 |
No CAD available |
63 |
CSF16T Steam Filter Housing 2.1/2" NPT Stainless Steel |
DN65 (2.1/2") |
Screwed |
NPT |
8.9 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16T |
67 |
No CAD available |
64 |
CSF16 Steam Filter Housing 2.1/2" BSP Stainless Steel (304) |
DN65 (2.1/2") |
Screwed |
BSP |
8.9 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
68 |
No CAD available |
65 |
CSF16T Filter Housing 2.1/2" BSP Stainless Steel (316L) |
DN65 (2.1/2") |
Screwed |
BSP |
8.9 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16T |
69 |
|
66 |
CSF16 Steam Filter Housing 3" BSP Stainless Steel |
DN80 (3") |
Screwed |
BSP |
10.8 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16 |
70 |
|
68 |
CSF16H Steam Filter Housing DN80 ASME 150 Stainless Steel |
DN80 (3") |
Flanged |
ASME 150 |
35.7 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
28 Bar g |
CSF16H |
71 |
No CAD available |
69 |
CSF16H Steam Filter Housing 3" NPT Stainless Steel |
DN80 (3") |
Screwed |
NPT |
14.3 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
10 Bar g |
178°C |
178°C |
-5°C |
0°C |
16.3 Bar g |
CSF16H |
72 |
|
70 |
CSF16H Steam Filter Housing DN80 PN16 Stainless Steel |
DN80 (3") |
Flanged |
PN16 |
35.7 Kg |
Stainless Steel |
1.4301 |
PN16 |
9 Bar g |
10 Bar g |
180°C |
178°C |
-5°C |
0°C |
16.3 Bar g |
CSF16H |
73 |
No CAD available |
71 |
CSF16HT Steam Filter Housing DN80 ASME 150 Stainless Steel |
DN80 (3") |
Flanged |
ASME 150 |
35.7 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
29 Bar g |
CSF16HT |
74 |
No CAD available |
72 |
CSF16HT Steam Filter Housing 3" NPT Stainless Steel |
DN80 (3") |
Screwed |
NPT |
14.3 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
10 Bar g |
178°C |
178°C |
-5°C |
0°C |
15.9 Bar g |
CSF16HT |
75 |
|
73 |
CSF16L Steam Filter Housing DN80 ASME 150 Stainless Steel |
DN80 (3") |
Flanged |
ASME 150 |
23.8 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
28 Bar g |
CSF16L |
76 |
No CAD available |
74 |
CSF16L Steam Filter Housing 3" NPT Stainless Steel |
DN80 (3") |
Screwed |
NPT |
10.8 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16L |
77 |
|
75 |
CSF16L Steam Filter Housing DN80 PN16 Stainless Steel |
DN80 (3") |
Flanged |
PN16 |
23.8 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
26.1 Bar g |
CSF16L |
78 |
No CAD available |
76 |
CSF16LT Steam Filter Housing DN80 ASME 150 316 Stainless Steel |
DN80 (3") |
Flanged |
ASME 150 |
23.8 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
18.4 Bar g |
178°C |
178°C |
-5°C |
0°C |
29 Bar g |
CSF16LT |
79 |
No CAD available |
77 |
CSF16LT Steam Filter Housing 3" NPT Stainless Steel |
DN80 (3") |
Screwed |
NPT |
10.8 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16LT |
80 |
No CAD available |
79 |
CSF16LT Steam Filter Housing DN80 PN16 316 Stainless Steel |
DN80 (3") |
Flanged |
PN16 |
23.8 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16LT |
81 |
No CAD available |
80 |
CSF16H Filter Housing 3" BSP Stainless Steel (304) |
DN80 (3") |
Screwed |
BSP |
14.3 Kg |
Stainless Steel |
1.4301 |
PN16 |
8.5 Bar g |
10 Bar g |
178°C |
178°C |
-5°C |
0°C |
16.3 Bar g |
CSF16H |
82 |
No CAD available |
81 |
CSF16TL Filter Housing 3" BSP Stainless Steel (316L) |
DN80 (3") |
Screwed |
BSP |
10.8 Kg |
Stainless Steel |
1.4404 |
PN16 |
8.5 Bar g |
16 Bar g |
178°C |
178°C |
-5°C |
0°C |
25.5 Bar g |
CSF16TL |
83 |
No CAD available |
82 |
Filter Element 5µ for CSF16H 3" (DN80) Fluoraz |
DN80 (3") |
|
|
|
Stainless Steel |
1.4301 |
PN16 |
|
|
|
|
|
|
|
CSF16H |
84 |
No CAD available |
83 |
Filter Element 5µ for CSF16L 3" (DN80) Fluoraz |
DN80 (3") |
|
|
3.81 Kg |
Stainless Steel |
1.4301 |
PN16 |
|
|
|
|
-5°C |
0°C |
|
CSF16L |
85 |
No CAD available |
84 |
CSF16H Filter Element 3" Stainless Steel (304) 5 Micron |
DN80 (3") |
|
|
|
Stainless Steel |
1.4301 |
PN16 |
|
|
|
|
|
|
|
CSF16H |
86 |
No CAD available |
85 |
Carbon Steel 16HT 3" ANSI 150 |
DN80 (3") |
Flanged |
ASME 150 |
19.2 Kg |
Stainless Steel |
1.4404 |
|
14 Bar g |
18.4 Bar g |
198.3°C |
220°C |
-5°C |
0°C |
29 Bar g |
CSF16HT |
87 |
|
86 |
CSF16L Steam Filter (Housing) DN100 Stainless Steel |
DN100 (4") |
Flanged |
PN10 |
60 Kg |
Stainless Steel |
1.4301 |
PN16 |
9 Bar g |
10 Bar g |
180°C |
220°C |
-5°C |
0°C |
16.3 Bar g |
CSF16L |
88 |
|
87 |
CSF16H Filter Housing DN100 ASME 150 Stainless Steel (304) |
DN100 (4") |
Flanged |
ASME 150 |
65 Kg |
Stainless Steel |
1.4301 |
PN16 |
14 Bar g |
18.4 Bar g |
198.3°C |
220°C |
-5°C |
0°C |
28 Bar g |
CSF16H |
89 |
No CAD available |
88 |
CSF16HT Filter Housing DN100 ASME 150 Stainless Steel (304) |
DN100 (4") |
Flanged |
ASME 150 |
65 Kg |
Stainless Steel |
1.4404 |
PN16 |
14 Bar g |
18.4 Bar g |
198.3°C |
220°C |
-5°C |
0°C |
29 Bar g |
CSF16HT |
90 |
No CAD available |
90 |
CSF16L Filter Housing DN100 ASME 150 Stainless Steel (304) |
DN100 (4") |
Flanged |
ASME 150 |
60 Kg |
Stainless Steel |
1.4301 |
PN16 |
14 Bar g |
18.4 Bar g |
198.3°C |
220°C |
-5°C |
0°C |
28 Bar g |
CSF16L |
91 |
No CAD available |
91 |
CSF16LT Filter Housing DN100 ASME 150 Stainless Steel (304) |
DN100 (4") |
Flanged |
ASME 150 |
60 Kg |
Stainless Steel |
1.4404 |
PN16 |
14 Bar g |
18.4 Bar g |
198.3°C |
220°C |
-5°C |
0°C |
29 Bar g |
CSF16LT |
92 |
|
92 |
CSF16L Filter Housing DN150 PN10 Stainless Steel (304) |
DN150 (6") |
Flanged |
PN10 |
85 Kg |
Stainless Steel |
1.4301 |
PN16 |
9 Bar g |
10 Bar g |
180°C |
220°C |
-5°C |
0°C |
16.3 Bar g |
CSF16 |