FV Flash Vessel

Manufacturer Spirax Sarco
Description FV8 Flash Vessel DN80 PN16
Part Number FV8_DN80_(3")_PN16
Connection Size DN80 (3")
Connection Type Flanged
Connection Detail PN16
Weight 76 Kg
Primary Material Group
Primary Material Standard/Grade ASTM A106B
Body Design Conditions
PMO - Maximum Operating Pressure
TMO - Maximum Operating Temperature
Minimum Operating Temperature -10°C
Cold Hydraulic Test Pressure
Variant FV8
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The Spirax Sarco FV flash vessel is designed and constructed to ASME VIII DIV 1 2004 + ADD06. The design is free-draining which is essential in boiler blowdown applications.

Contact the supplier

Spirax Sarco

Spirax Sarco

Spirax Sarco is the world leader in high quality products for the control and efficient use of steam and other industrial fluids. To request 3D CAD Models that are currently not available on this site, please contact CADenquiries@spiraxsarco.com.

Google Map