PN91 Series Actuator

Manufacturer Spirax Sarco
Description PN9126E Pneumatic Actuator SG Iron 1-2 Bar G
Part Number PN9126E_9092
Weight 6 Kg
Primary Material Group SG Iron
PMO - Maximum Operating Pressure 6 Bar g
TMO - Maximum Operating Temperature 110°C
Minimum Operating Temperature -20°C
Variant PN9126E
CAD models

Product selection

CADDescriptionWeightPrimary Material GroupPMO - Maximum Operating PressureTMO - Maximum Operating TemperatureMinimum Operating TemperatureVariant
 PN9123R Pneumatic Actuator SG Iron 2.0-4.0 Bar6 KgSG Iron6 Bar g110°C-20°CPN9123R
 PN9125E Pneumatic Actuator SG Iron 0.4-2.0 Bar6 KgSG Iron6 Bar g110°C-20°CPN9125E
 PN9125R Pneumatic Actuator SG Iron 0.4-2.0 Bar6 KgSG Iron6 Bar g110°C-20°CPN9125R
 PN9125RH Pneumatic Actuator SG Iron 0.4-2.0 Bar8.5 KgSG Iron6 Bar g110°C-20°CPN9125RH
 PN9126E Pneumatic Actuator SG Iron 1.0-2.0 Bar6 KgSG Iron6 Bar g110°C-20°CPN9126E
 PN9126R Pneumatic Actuator SG Iron 1.0-2.0 Bar6 KgSG Iron6 Bar g110°C-20°CPN9126R
No CAD availablePN9123E Pneumatic Actuator SG Iron 2-4 Bar G6 KgSG Iron6 Bar g110°C-20°CPN9123E
No CAD availablePN9126E Pneumatic Actuator SG Iron 1-2 Bar G6 KgSG Iron6 Bar g110°C-20°CPN9126E
No CAD availableSM PNEU. POUR LE/KE/QL PN9000 TYPE PN9120ES PLAGE 0,4-1,2B Stainless Steel   PN9120ES
No CAD availableSM PNEU. POUR LE/KE/QL PN9000 TYPE PN9120RS PLAGE 0,2-1 B Stainless Steel   PN9120RS

Product Description

The PN9000 series actuators are a compact range of linear actuators that are available in 3 diaphragm sizes for matching the requirements of valves at various differential pressures. Each actuator is fitted with a mechanical travel indicator and incorporates a fully-rolling diaphragm, which provides good linearity over the operating stroke.

Contact the supplier

Spirax Sarco

Spirax Sarco

Spirax Sarco is the world leader in high quality products for the control and efficient use of steam and other industrial fluids. To request 3D CAD Models that are currently not available on this site, please contact CADenquiries@spiraxsarco.com.

Google Map