LuminOx Flow-through Optical Oxygen Sensor

Manufacturer SST Sensing Ltd
Description The LuminOx Flow-Through Optical Oxygen Sensor - LOX-02-F
Part number LOX-02-F
Voltage 4.5 - 5.5 V
Operating temperature range -30 to +60 °C
Pressure range 500 - 1200 mbar
Omniclass number 23.27.11.27.17
Accuracy < 2%
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

SST Sensing Ltd

SST Sensing Ltd

Our primary goal is to deliver the required sensing and control solutions to our customers which exactly meet their technical and commercial sensor requirements. This can be achieved through our standard range of sensors or providing customer specific sensor solutions. We have been designing and manufacturing fluid and gas sensing solutions for over 15 years. Where a specific solution is required, SST Sensing Ltd will identify the suitable technology and use this as a building block to provide a bespoke customer solution.

Google Map