One-Piece Split Remachineable Shaft Collars

Manufacturer Stafford Manufacturing Corp.
Description Remachineable Shaft Collars One-Piece Split Clamp-Type
Manufacturer Part Number 7L008REM
Part Number Page https://shaft-collars-couplings.staffordmfg.com/item/remachinable-shaft-collars/remachineable-shaft-collars-one-piece-split-clamp-/7l008rem
Part Number 7L008REM
Series Solution
Material Steel
Alloy 1215
Finish Black Oxide
Approximate Weight [lb] 0.11
Country of Origin USA
UPC Code 662786026799
RoHS2 Compliant Yes
REACH Compliant Yes
Outside Diameter [in] 1.125
Width [in] 0.406
Recessed Screw No
Screw Size 8-32 x 1/2
Screw Material Alloy Steel
Type Low Profile
Pilot Hole Size [in] 1/4
Maximum Bore Size [in] 0.500
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionMaterialOutside Diameter [in]Width [in]Pilot Hole Size [in]Maximum Bore Size [in]
7L008REMRemachineable Shaft Collars One-Piece Split Clamp-TypeSteel1.1250.4061/40.500
7L010REMRemachineable Shaft Collars One-Piece Split Clamp-TypeSteel1.3130.4381/40.625
7L012REMRemachineable Shaft Collars One-Piece Split Clamp-TypeSteel1.5000.5007/200.750
7L100REMRemachineable Shaft Collars One-Piece Split Clamp-TypeSteel1.7500.5001/21.000
7L104REMRemachineable Shaft Collars One-Piece Split Clamp-TypeSteel2.0630.5001/21.250
7L109REMRemachineable Shaft Collars One-Piece Split Clamp-TypeSteel2.3750.5631/21.563
7L112REMRemachineable Shaft Collars One-Piece Split Clamp-TypeSteel2.7500.6881/21.750
7L200REMRemachineable Shaft Collars One-Piece Split Clamp-TypeSteel3.0000.6881/22.000

Product Description

- Pilot hole for machining to desired bore size and configuration- Customize bore size in-house to save time and cost- Superior holding power over set-screw type collars
Remachineable Shaft Collars are complete, except that they are supplied with a pilot hole only. They can be machined by the user to a wide range of sizes or configurations: round, threaded, square, hexagonal, etc.

These collars allow the user to same time and cost by customizing to the desired bore size in-house.

1-Piece Clamp-Type Shaft Collars are precision machined, non-marring, easy to adjust, with high clamping power.

Stocked in:

  • Steel

Contact the supplier

Stafford Manufacturing Corp.

Stafford Manufacturing Corp.

Manufacturer of Shaft Collars, Rigid Shaft Couplings, & Problem-Solving Components

Google Map