thrust ball bearing

one-direction bearing (DIN 711), with self-aligning seat

Manufacturer STC-STEYR Wälzlager Deutschland GmbH
Description thrust ball bearing 53201
Part Number 53201
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Axial deep groove ball bearings are manufactured in both the single-thrust and double-thrust versions. The single-thrust bearings consist of the shaft locating washer, ball and cage assembly and the housing locating washer. The double-thrust version consists of two housing locating washers, two ball and cage assemblies and the shaft locating washer / intermediate washer. Both bearings accommodate large axial loads. Alignment errors can be corrected using axial deep groove ball bearings with spherical housing locating washers and, if applicable, support washers.

Contact the supplier

STC-Steyr Wälzlager Deutschland GmbH

STC-Steyr Wälzlager Deutschland GmbH

Rolling bearings | Enclosures | Drive technology

Google Map