CS 028 - Small PTC Fan Heater

Manufacturer STEGO Group
Description Small PTC Fan Heater with DIN Clip
Manufacturer Part Number 02800.0-00
Part Number Page https://thermalmanagement.stego-usa.com/item/fan-heaters/cs-028-small-ptc-fan-heater/pn-1135
Heating Element PTC resistor, temperature limiting
Connection 2-pole terminal, AWG 14 max (2.5 mm²)
Housing plastic, UL 94V-0, black
Mounting Clip for 35 mm DIN rail (EN 60 715)
Operating/Storage Temperature -49 to 158 ºF (-45 to 70 ºC)
Max. Current 12 A (inrush)
Position Preferably vertical
Weight 10.6 oz (300 g)
Protection Type IP20
Protection Class II (double insulated)
Agency Approvals UL, VDE
Power [W] 150
Voltage 230 VAC, 50/60 Hz
Surface Temperature at Housing 122 ºF (50 ºC)
Surface Temperature at Top Grill 212 ºF (100 ºC)
Air Flow, Free Blowing 8 cfm (13.8 m³/h)
CAD models
Please make sure this software has been installed.

Product selection

Product Description

To view and/or download CAD drawings or technical data sheets, please select the desired part number below.

Contact the supplier

STEGO Group

STEGO Group

The driving force behind the development of our thermal management solutions is our innovative spirit. "Made in Germany", we consistently manufacture products for a wide range of requirements in enclosure climatisation. STEGO temperature and humidity control systems are the recognized original in the market and thus the “go to” reference for thermal management.

Google Map