REx 011 Hazardous Area Thermostat

Manufacturer STEGO Group
Description REx 011 Hazardous Area Thermostat - 59 °F / 15 °C (T6)
Manufacturer Part Number 01185.0-00
Part Number Page https://thermalmanagement.stego-usa.com/item/explosion-proof-thermostats/1-hazardous-area-thermostat-59-f-15-c-77-f-25-c-t6/01185-0-00
Connection silicone cable (halogen-free) 3 x AWG 18 (1.0 mm²), length 3 ft (1 m)
Housing aluminum, silver anodized
Mounting clip for 35 mm DIN rail, EN 60715 screw mounting M5, optional sideways mounting
Mounting Position variable
Dimensions 3.7 x 1.8 x 1.9" (95 x 45 x 30 mm)
Weight approx. 0.66 lbs (0.3 kg)
Storage Temperature -76 to +185 °F (-60 to +85 °C)
Temperature class T6
Ex Protection type II 2 GD Gases Ex db IIC T6 Gb
Ex Protection type II 2 GD Dusts Ex tb IIIC T85 °C Db IP66
Ambient temperature -76 to +185 °F (-60 to +85 °C)
Connection PE AWG 18 to 14 (1.0 to 2.5 mm²)
Operating / Storage humidity max. 90 % RH (non-condensing)
Protection type / Protection class IP66 / I (grounded)
Approvals EPS 16 ATEX 1 118 X IECEx EPS 16.0054X EAC
Sensor Element thermostatic bimetall
Service LIfe > 100 000 cycles
Contact type (1-pole) Normally Closed (NC)
Max. switching capacity AC 250 V 10 A1
Min. switching capacity DC 1.5 V 5 mA
Max. inrush current AC 16 A for 12 sec.
Switch temperature 59 °F / 15 °C (± 5 °F /3 K tolerance)
Switching Difference (Hysteresis) 9 °F ± 5 °F tolerance (5 K ± 3 K)
CAD models
Please make sure this software has been installed.

Product selection

Product Description

  • For use in hazardous areas
  • High switching capacity
  • Compact Design
  • “Pre-set” temperature
  • Ready-to-use with strain relief
  • Temperature class T6

Compact, small mechanical thermostat offering a high response accuracy, small switching difference, and a very long service life (switching cycles). This thermostat of temperature class T6 (185 °F / 85 °C max.) is utilized for the regulation of heaters deployed in hazardous areas. The high switching performance allows direct control of a heater.

Contact the supplier

STEGO Group

STEGO Group

The driving force behind the development of our thermal management solutions is our innovative spirit. "Made in Germany", we consistently manufacture products for a wide range of requirements in enclosure climatisation. STEGO temperature and humidity control systems are the recognized original in the market and thus the “go to” reference for thermal management.

Google Map