SunPower E-Series panels combine high efficiency with the strongest durability and warranty available in the market today, resulting in more long-term energy and savings.
SUNPOWER
By SUNPOWER


E20-435-COM

SunPower E-Series panels combine high efficiency with the strongest durability and warranty available in the market today, resulting in more long-term energy and savings.

Manufacturer SUNPOWER
Designation SPR-E20-435-COM
Reference SPR-E20-435-COM
Product Code SPR-E20-435-COM
Name BIM&CO Solar Panels
OMNICLASS Table 23 Code 23-35 11 17 15
Uniformat Other Electrical Systems
Uniformat code D5090
MasterFormat Photovoltaic Collectors
Masterformat Code 26 31 00
Name ETIM Photovoltaics module
ETIM Code EC001746
Omniclass Photovoltaic Collectors
Bifacial false
IEC 62109 standard false
Transformer false
Cell number 128
Yield [%] 20.1
Cells Type Back Contact
Mass [kg] 25.4
NOCT [°C] 45.00
European yield [%] 20.1
Overall Height [mm] 46.00
Overall Width [mm] 1046.00
Overall Length [mm] 2067.00
MPP Current at STC (Impp) [A] 5.97
Short-circuit Current at STC (Isc) [A] 6.43
AC Power Nominal [W] 435.00
System voltage max [V] 1500.00
DC voltage max MPP [V] 72.90
Current max DC [A] 5.97
Open-circuit Voltage at STC (Voc) [V] 85.60
Current Temperature Coefficient [%/K] 275.75
Nominal Power DC [W] 435.00
Voltage Temperature Coefficient [%/K] 272.86
MPP Voltage at STC (Vmpp) [V] 72.90
Power Temperature Coefficient [%/K] 272.8
Type of protection 15
Résistance Shon (RSH) [Ω] 754.00
Résistance Série (RS) [Ω] 0.61
Warranty Duration Parts 25
Snow load max [Pa] 5400
Wind load max [Pa] 2400
Certification Mark IEC 61215, IEC 61730, IEC 62716, IEC61701
CAD models
Share

Product selection

Index Selector Product Code Name BIM&CO OMNICLASS Table 23 Code Uniformat Uniformat code MasterFormat Masterformat Code Name ETIM ETIM Code Omniclass Bifacial IEC 62109 standard Transformer Cell number Yield [%] Cells Type Mass [kg] NOCT [°C] European yield [%] Overall Height [mm] Overall Width [mm] Overall Length [mm] MPP Current at STC (Impp) [A] Short-circuit Current at STC (Isc) [A] AC Power Nominal [W] System voltage max [V] DC voltage max MPP [V] Current max DC [A] Open-circuit Voltage at STC (Voc) [V] Current Temperature Coefficient [%/K] Nominal Power DC [W] Voltage Temperature Coefficient [%/K] MPP Voltage at STC (Vmpp) [V] Power Temperature Coefficient [%/K] Type of protection Résistance Shon (RSH) [Ω] Résistance Série (RS) [Ω] Warranty Duration Parts Snow load max [Pa] Wind load max [Pa] Certification Mark
1 1 SPR-E20-435-COM Solar Panels 23-35 11 17 15 Other Electrical Systems D5090 Photovoltaic Collectors 26 31 00 Photovoltaics module EC001746 Photovoltaic Collectors false false false 128 20.1 Back Contact 25.4 45.00 20.1 46.00 1046.00 2067.00 5.97 6.43 435.00 1500.00 72.90 5.97 85.60 275.75 435.00 272.86 72.90 272.8 15 754.00 0.61 25 5400 2400 IEC 61215, IEC 61730, IEC 62716, IEC61701

Contact the supplier

SUNPOWER

SUNPOWER

SunPower fournit des panneaux solaires à haut rendement en France, en Belgique, en Suisse et partout dans le monde.

Google Map