SunPower Maxeon panels combine high efficiency with the strongest durability and warranty available in the market today, resulting in more long-term energy and savings.
SUNPOWER
By SUNPOWER


Maxeon 2

SunPower Maxeon panels combine high efficiency with the strongest durability and warranty available in the market today, resulting in more long-term energy and savings.

Manufacturer SUNPOWER
Designation SPR-MAX2-340-COM
Reference SPR-MAX2-340-COM
Product Code SPRMAX2- 340-COM
Name BIM&CO Solar Panels
OMNICLASS Table 23 Code 23-35 11 17 15
Uniformat Other Electrical Systems
Uniformat code D5090
MasterFormat Photovoltaic Collectors
Masterformat Code 26 31 00
Name ETIM Photovoltaics module
ETIM Code EC001746
Omniclass Photovoltaic Collectors
IEC 62109 standard false
NOCT [°C] 41.50
Mass [kg] 19
European yield [%] 19.2
Yield [%] 19.2
Bifacial false
Cell number 104
Transformer false
Overall Length [mm] 1690.00
Overall Height [mm] 40.00
Overall Width [mm] 1046.00
Current max DC [A] 6
Short-circuit Current at STC (Isc) [A] 6.46
Current Temperature Coefficient [%/K] 276.05
Power Temperature Coefficient [%/K] 272.8
Voltage Temperature Coefficient [%/K] 272.86
System voltage max [V] 1000.00
DC voltage max MPP [V] 56.60
MPP Current at STC (Impp) [A] 6
MPP Voltage at STC (Vmpp) [V] 56.60
AC Power Nominal [W] 340.00
Open-circuit Voltage at STC (Voc) [V] 70.00
Type of protection 18
Nominal Power DC [W] 340.00
Résistance Shon (RSH) [Ω] 3444.00
Résistance Série (RS) [Ω] 0.52
Warranty Duration Parts 25
Certification Mark IEC 61215, IEC 61730, IEC 62716, IEC61704
Wind load max [Pa] 2400
Snow load max [Pa] 5400
CAD models
Share

Product selection

Index Selector Product Code Name BIM&CO OMNICLASS Table 23 Code Uniformat Uniformat code MasterFormat Masterformat Code Name ETIM ETIM Code Omniclass IEC 62109 standard NOCT [°C] Cells Type Mass [kg] European yield [%] Yield [%] Bifacial Cell number Transformer Overall Length [mm] Overall Height [mm] Overall Width [mm] Current max DC [A] Short-circuit Current at STC (Isc) [A] Current Temperature Coefficient [%/K] Power Temperature Coefficient [%/K] Voltage Temperature Coefficient [%/K] System voltage max [V] DC voltage max MPP [V] MPP Current at STC (Impp) [A] MPP Voltage at STC (Vmpp) [V] AC Power Nominal [W] Open-circuit Voltage at STC (Voc) [V] Type of protection Nominal Power DC [W] Résistance Shon (RSH) [Ω] Résistance Série (RS) [Ω] Warranty Duration Parts Certification Mark Wind load max [Pa] Snow load max [Pa]
1 1 SPRMAX2- 340-COM Solar Panels 23-35 11 17 15 Other Electrical Systems D5090 Photovoltaic Collectors 26 31 00 Photovoltaics module EC001746 Photovoltaic Collectors false 41.50 19 19.2 19.2 false 104 false 1690.00 40.00 1046.00 6 6.46 276.05 272.8 272.86 1000.00 56.60 6 56.60 340.00 70.00 18 340.00 3444.00 0.52 25 IEC 61215, IEC 61730, IEC 62716, IEC61704 2400 5400
2 2 SPR-MAX2- 350-COM Solar Panels 23-35 11 17 15 Other Electrical Systems D5090 Photovoltaic Collectors 26 31 00 Photovoltaics module EC001746 Photovoltaic Collectors false 41.50 Back Contact 19 19.8 19.8 false 104 false 1690.00 40.00 1046.00 6.05 6.48 276.05 272.8 272.86 1000.00 57.90 6.05 57.90 350.00 70.30 18 350.00 3444.00 0.52 25 IEC 61215, IEC 61730, IEC 62716, IEC61703 2400 5400
3 3 SPR-MAX2-360- COM Solar Panels 23-35 11 17 15 Other Electrical Systems D5090 Photovoltaic Collectors 26 31 00 Photovoltaics module EC001746 Photovoltaic Collectors false 41.50 Back Contact 19 20.4 20.4 false 104 false 1690.00 40.00 1046.00 6.09 6.5 276.05 272.8 272.86 1000.00 59.10 6.09 59.10 360.00 70.60 18 360.00 3444.00 0.52 25 IEC 61215, IEC 61730, IEC 62716, IEC61702 2400 5400

Contact the supplier

SUNPOWER

SUNPOWER

SunPower fournit des panneaux solaires à haut rendement en France, en Belgique, en Suisse et partout dans le monde.

Google Map