SunPower Maxeon panels combine the top efficiency, durability and warranty available in the market today, resulting in more long-term energy and savings.
SUNPOWER
By SUNPOWER


Maxeon 3

SunPower Maxeon panels combine the top efficiency, durability and warranty available in the market today, resulting in more long-term energy and savings.

Manufacturer SUNPOWER
Designation SPR-MAX3-370
Reference SPR-MAX3-370
Product Code SPR-MAX3-370
Name BIM&CO Solar Panels
OMNICLASS Table 23 Code 23-35 11 17 15
Uniformat Other Electrical Systems
Uniformat code D5090
MasterFormat Photovoltaic Collectors
Masterformat Code 26 31 00
Name ETIM Photovoltaics module
ETIM Code EC001746
Omniclass Photovoltaic Collectors
Cell number 104
Bifacial false
IEC 62109 standard false
Mass [kg] 19
NOCT [°C] 41.50
Transformer false
Yield [%] 20.9
European yield [%] 20.9
Overall Height [mm] 40.00
Overall Length [mm] 1690.00
Overall Width [mm] 1046.00
System voltage max [V] 1000.00
DC voltage max MPP [V] 61.80
Short-circuit Current at STC (Isc) [A] 6.52
MPP Current at STC (Impp) [A] 5.99
Type of protection 18
Current Temperature Coefficient [%/K] 276.05
Voltage Temperature Coefficient [%/K] 272.86
Current max DC [A] 5.99
AC Power Nominal [W] 370.00
Nominal Power DC [W] 370.00
Power Temperature Coefficient [%/K] 272.86
MPP Voltage at STC (Vmpp) [V] 61.80
Open-circuit Voltage at STC (Voc) [V] 74.70
Résistance Série (RS) [Ω] 0.52
Résistance Shon (RSH) [Ω] 3444.00
Warranty Duration Parts 25
Wind load max [Pa] 2400
Certification Mark IEC 61215, IEC 61730, IEC 62716, IEC61707
Snow load max [Pa] 5400
CAD models
Share

Product selection

Index Selector Product Code Name BIM&CO OMNICLASS Table 23 Code Uniformat Uniformat code MasterFormat Masterformat Code Name ETIM ETIM Code Omniclass Cell number Bifacial Cells Type IEC 62109 standard Mass [kg] NOCT [°C] Transformer Yield [%] European yield [%] Overall Height [mm] Overall Length [mm] Overall Width [mm] System voltage max [V] DC voltage max MPP [V] Short-circuit Current at STC (Isc) [A] MPP Current at STC (Impp) [A] Type of protection Current Temperature Coefficient [%/K] Voltage Temperature Coefficient [%/K] Current max DC [A] AC Power Nominal [W] Nominal Power DC [W] Power Temperature Coefficient [%/K] MPP Voltage at STC (Vmpp) [V] Open-circuit Voltage at STC (Voc) [V] Résistance Série (RS) [Ω] Résistance Shon (RSH) [Ω] Warranty Duration Parts Wind load max [Pa] Certification Mark Snow load max [Pa]
1 1 SPR-MAX3-370 Solar Panels 23-35 11 17 15 Other Electrical Systems D5090 Photovoltaic Collectors 26 31 00 Photovoltaics module EC001746 Photovoltaic Collectors 104 false false 19 41.50 false 20.9 20.9 40.00 1690.00 1046.00 1000.00 61.80 6.52 5.99 18 276.05 272.86 5.99 370.00 370.00 272.86 61.80 74.70 0.52 3444.00 25 2400 IEC 61215, IEC 61730, IEC 62716, IEC61707 5400
2 2 SPR-MAX3-400 Solar Panels 23-35 11 17 15 Other Electrical Systems D5090 Photovoltaic Collectors 26 31 00 Photovoltaics module EC001746 Photovoltaic Collectors 104 false Back Contact false 19 41.50 false 22.6 22.6 40.00 1690.00 1046.00 1000.00 65.80 6.58 6.08 18 276.05 272.86 6.08 400.00 400.00 272.86 65.80 75.60 0.52 3444.00 25 2400 IEC 61215, IEC 61730, IEC 62716, IEC61705 5400
3 3 SPR-MAX3-390 Solar Panels 23-35 11 17 15 Other Electrical Systems D5090 Photovoltaic Collectors 26 31 00 Photovoltaics module EC001746 Photovoltaic Collectors 104 false Back Contact false 19 41.50 false 22.1 22.1 40.00 1690.00 1046.00 1000.00 64.50 6.55 6.05 18 276.05 272.86 6.05 390.00 390.00 272.86 64.50 75.30 0.52 3444.00 25 2400 IEC 61215, IEC 61730, IEC 62716, IEC61706 5400

Contact the supplier

SUNPOWER

SUNPOWER

SunPower fournit des panneaux solaires à haut rendement en France, en Belgique, en Suisse et partout dans le monde.

Google Map