SUNPOWER
By SUNPOWER


P19-BLK

Manufacturer SUNPOWER
Designation SPR-P19-320-BLK
Reference SPR-P19-320-BLK
Product Code SPR-P19-320-BLK
Name BIM&CO Solar Panels
OMNICLASS Table 23 Code 23-35 11 17 15
Uniformat Other Electrical Systems
Uniformat code D5090
MasterFormat Photovoltaic Collectors
Masterformat Code 26 31 00
Name ETIM Photovoltaics module
ETIM Code EC001746
Omniclass Photovoltaic Collectors
Transformer false
Yield [%] 19
European yield [%] 19
Bifacial false
Cells Type Shingled Mono PERC
NOCT [°C] 45.00
Cell number 66
IEC 62109 standard false
Mass [kg] 18.7
Overall Height [mm] 40.00
Overall Width [mm] 998.00
Overall Length [mm] 1690.00
MPP Current at STC (Impp) [A] 8.79
Open-circuit Voltage at STC (Voc) [V] 43.90
Current max DC [A] 8.79
Type of protection 18
Voltage Temperature Coefficient [%/K] 272.86
System voltage max [V] 1000.00
AC Power Nominal [W] 320.00
Short-circuit Current at STC (Isc) [A] 9.35
Power Temperature Coefficient [%/K] 272.78
MPP Voltage at STC (Vmpp) [V] 36.40
DC voltage max MPP [V] 36.40
Current Temperature Coefficient [%/K] 273.2
Nominal Power DC [W] 320.00
Résistance Shon (RSH) [Ω] 220.00
Résistance Série (RS) [Ω] 0.24
Warranty Duration Parts 25
Snow load max [Pa] 5400
Wind load max [Pa] 2400
Certification Mark IEC 61215, IEC 61730, IEC 62716, IEC61711
CAD models
Share

Product selection

Index Selector Product Code Name BIM&CO OMNICLASS Table 23 Code Uniformat Uniformat code MasterFormat Masterformat Code Name ETIM ETIM Code Omniclass Transformer Yield [%] European yield [%] Bifacial Cells Type NOCT [°C] Cell number IEC 62109 standard Mass [kg] Overall Height [mm] Overall Width [mm] Overall Length [mm] MPP Current at STC (Impp) [A] Open-circuit Voltage at STC (Voc) [V] Current max DC [A] Type of protection Voltage Temperature Coefficient [%/K] System voltage max [V] AC Power Nominal [W] Short-circuit Current at STC (Isc) [A] Power Temperature Coefficient [%/K] MPP Voltage at STC (Vmpp) [V] DC voltage max MPP [V] Current Temperature Coefficient [%/K] Nominal Power DC [W] Résistance Shon (RSH) [Ω] Résistance Série (RS) [Ω] Warranty Duration Parts Snow load max [Pa] Wind load max [Pa] Certification Mark
1 1 SPR-P19-320-BLK Solar Panels 23-35 11 17 15 Other Electrical Systems D5090 Photovoltaic Collectors 26 31 00 Photovoltaics module EC001746 Photovoltaic Collectors false 19 19 false Shingled Mono PERC 45.00 66 false 18.7 40.00 998.00 1690.00 8.79 43.90 8.79 18 272.86 1000.00 320.00 9.35 272.78 36.40 36.40 273.2 320.00 220.00 0.24 25 5400 2400 IEC 61215, IEC 61730, IEC 62716, IEC61711
2 2 SPR-P19-335-BLK Solar Panels 23-35 11 17 15 Other Electrical Systems D5090 Photovoltaic Collectors 26 31 00 Photovoltaics module EC001746 Photovoltaic Collectors false 19.9 19.9 false Shingled Mono PERC 45.00 66 false 18.7 40.00 998.00 1690.00 8.94 44.80 8.94 18 272.86 1000.00 335.00 9.51 272.78 37.50 37.50 273.2 335.00 220.00 0.24 25 5400 2400 IEC 61215, IEC 61730, IEC 62716, IEC61708
3 3 SPR-P19-330-BLK Solar Panels 23-35 11 17 15 Other Electrical Systems D5090 Photovoltaic Collectors 26 31 00 Photovoltaics module EC001746 Photovoltaic Collectors false 19.6 19.6 false Shingled Mono PERC 45.00 66 false 18.7 40.00 998.00 1690.00 8.87 44.60 8.87 18 272.86 1000.00 330.00 9.44 272.78 37.20 37.20 273.2 330.00 220.00 0.24 25 5400 2400 IEC 61215, IEC 61730, IEC 62716, IEC61709
4 4 SPR-P19-315-BLK Solar Panels 23-35 11 17 15 Other Electrical Systems D5090 Photovoltaic Collectors 26 31 00 Photovoltaics module EC001746 Photovoltaic Collectors false 18.7 18.7 false Shingled Mono PERC 45.00 66 false 18.7 40.00 998.00 1690.00 8.77 43.70 8.77 18 272.86 1000.00 315.00 9.33 272.78 35.90 35.90 273.2 315.00 220.00 0.24 25 5400 2400 IEC 61215, IEC 61730, IEC 62716, IEC61712
5 5 SPR-P19-325-BLK Solar Panels 23-35 11 17 15 Other Electrical Systems D5090 Photovoltaic Collectors 26 31 00 Photovoltaics module EC001746 Photovoltaic Collectors false 19.3 19.3 false Shingled Mono PERC 45.00 66 false 18.7 40.00 998.00 1690.00 8.8 44.40 8.8 18 272.86 1000.00 325.00 9.37 272.78 36.90 36.90 273.2 325.00 220.00 0.24 25 5400 2400 IEC 61215, IEC 61730, IEC 62716, IEC61710
6 6 SPR-P19-310-BLK Solar Panels 23-35 11 17 15 Other Electrical Systems D5090 Photovoltaic Collectors 26 31 00 Photovoltaics module EC001746 Photovoltaic Collectors false 18.4 18.4 false Shingled Mono PERC 45.00 66 false 18.7 40.00 998.00 1690.00 8.76 43.20 8.76 18 272.86 1000.00 310.00 9.28 272.78 35.40 35.40 273.2 310.00 220.00 0.24 25 5400 2400 IEC 61215, IEC 61730, IEC 62716, IEC61713

Product Description

SunPower Performance Panels wrap front contact cells with 30+ years of
SunPower materials and manufacturing expertise. The weakest points of
Conventional Panel design are eliminated to deliver superior power, reliability,
value and savings.

Contact the supplier

SUNPOWER

SUNPOWER

SunPower fournit des panneaux solaires à haut rendement en France, en Belgique, en Suisse et partout dans le monde.

Google Map