SUNPOWER
By SUNPOWER


P19-COM

Manufacturer SUNPOWER
Designation SPR-P19-390-COM
Reference SPR-P19-390-COM
Product Code SPR-P19-390-COM
Name BIM&CO Solar Panels
OMNICLASS Table 23 Code 23-35 11 17 15
Uniformat Other Electrical Systems
Uniformat code D5090
MasterFormat Photovoltaic Collectors
Masterformat Code 26 31 00
Name ETIM Photovoltaics module
ETIM Code EC001746
Omniclass Photovoltaic Collectors
IEC 62109 standard false
European yield [%] 18.9
Yield [%] 18.9
Cells Type Shingled Mono PERC
Mass [kg] 22
Transformer false
Cell number 81
Bifacial false
NOCT [°C] 45.00
Overall Length [mm] 2067.00
Overall Width [mm] 998.00
Overall Height [mm] 40.00
Nominal Power DC [W] 390.00
DC voltage max MPP [V] 44.40
Type of protection 18
Power Temperature Coefficient [%/K] 272.79
Voltage Temperature Coefficient [%/K] 272.86
Current max DC [A] 8.9
MPP Voltage at STC (Vmpp) [V] 44.40
Current Temperature Coefficient [%/K] 273.2
Open-circuit Voltage at STC (Voc) [V] 52.90
MPP Current at STC (Impp) [A] 8.85
AC Power Nominal [W] 390.00
System voltage max [V] 1500.00
Short-circuit Current at STC (Isc) [A] 9.45
Résistance Série (RS) [Ω] 0.23
Résistance Shon (RSH) [Ω] 359.00
Warranty Duration Parts 25
Certification Mark IEC 61215, IEC 61730, IEC 62716, IEC61717
Snow load max [Pa] 5400
Wind load max [Pa] 2400
CAD models
Share

Product selection

Index Selector Product Code Name BIM&CO OMNICLASS Table 23 Code Uniformat Uniformat code MasterFormat Masterformat Code Name ETIM ETIM Code Omniclass IEC 62109 standard European yield [%] Yield [%] Cells Type Mass [kg] Transformer Cell number Bifacial NOCT [°C] Overall Length [mm] Overall Width [mm] Overall Height [mm] Nominal Power DC [W] DC voltage max MPP [V] Type of protection Power Temperature Coefficient [%/K] Voltage Temperature Coefficient [%/K] Current max DC [A] MPP Voltage at STC (Vmpp) [V] Current Temperature Coefficient [%/K] Open-circuit Voltage at STC (Voc) [V] MPP Current at STC (Impp) [A] AC Power Nominal [W] System voltage max [V] Short-circuit Current at STC (Isc) [A] Résistance Série (RS) [Ω] Résistance Shon (RSH) [Ω] Warranty Duration Parts Certification Mark Snow load max [Pa] Wind load max [Pa]
1 1 SPR-P19-390-COM Solar Panels 23-35 11 17 15 Other Electrical Systems D5090 Photovoltaic Collectors 26 31 00 Photovoltaics module EC001746 Photovoltaic Collectors false 18.9 18.9 Shingled Mono PERC 22 false 81 false 45.00 2067.00 998.00 40.00 390.00 44.40 18 272.79 272.86 8.9 44.40 273.2 52.90 8.85 390.00 1500.00 9.45 0.23 359.00 25 IEC 61215, IEC 61730, IEC 62716, IEC61717 5400 2400
2 2 SPR-P19-400-COM Solar Panels 23-35 11 17 15 Other Electrical Systems D5090 Photovoltaic Collectors 26 31 00 Photovoltaics module EC001746 Photovoltaic Collectors false 19.4 19.4 Shingled Mono PERC 22 false 81 false 45.00 2067.00 998.00 40.00 400.00 45.30 18 272.79 272.86 8.94 45.30 273.2 53.60 8.93 400.00 1500.00 9.5 0.23 359.00 25 IEC 61215, IEC 61730, IEC 62716, IEC61715 5400 2400
3 3 SPR-P19-385-COM Solar Panels 23-35 11 17 15 Other Electrical Systems D5090 Photovoltaic Collectors 26 31 00 Photovoltaics module EC001746 Photovoltaic Collectors false 18.7 18.7 Shingled Mono PERC 22 false 81 false 45.00 2067.00 998.00 40.00 385.00 44.10 18 272.79 272.86 8.85 44.10 273.2 52.50 8.8 385.00 1500.00 9.44 0.23 359.00 25 IEC 61215, IEC 61730, IEC 62716, IEC61718 5400 2400
4 4 SPR-P19-380-COM Solar Panels 23-35 11 17 15 Other Electrical Systems D5090 Photovoltaic Collectors 26 31 00 Photovoltaics module EC001746 Photovoltaic Collectors false 18.4 18.4 Shingled Mono PERC 22 false 81 false 45.00 2067.00 998.00 40.00 380.00 43.80 18 272.79 272.86 8.8 43.80 273.2 52.20 8.78 380.00 1500.00 9.43 0.23 359.00 25 IEC 61215, IEC 61730, IEC 62716, IEC61719 5400 2400
5 5 SPR-P19-395-COM Solar Panels 23-35 11 17 15 Other Electrical Systems D5090 Photovoltaic Collectors 26 31 00 Photovoltaics module EC001746 Photovoltaic Collectors false 19.2 19.2 Shingled Mono PERC 22 false 81 false 45.00 2067.00 998.00 40.00 395.00 44.80 18 272.79 272.86 8.93 44.80 273.2 53.40 8.9 395.00 1500.00 9.47 0.23 359.00 25 IEC 61215, IEC 61730, IEC 62716, IEC61716 5400 2400
6 6 SPR-P19-405-COM Solar Panels 23-35 11 17 15 Other Electrical Systems D5090 Photovoltaic Collectors 26 31 00 Photovoltaics module EC001746 Photovoltaic Collectors false 19.6 19.6 Shingled Mono PERC 22 false 81 false 45.00 2067.00 998.00 40.00 405.00 45.70 18 272.79 272.86 8.98 45.70 273.2 54.00 8.94 405.00 1500.00 9.53 0.23 359.00 25 IEC 61215, IEC 61730, IEC 62716, IEC61714 5400 2400

Product Description

SunPower Performance Panels wrap front contact cells with 30+ years of
SunPower materials and manufacturing expertise. The weakest points of
Conventional Panel design are eliminated to deliver superior power, reliability,
value and savings

Contact the supplier

SUNPOWER

SUNPOWER

SunPower fournit des panneaux solaires à haut rendement en France, en Belgique, en Suisse et partout dans le monde.

Google Map