200 Series 2:1 (Reducers) Gear Ratio, 1.00 Inch (in) Shaft Diameter, and D Rotation Gear Drive

Manufacturer Superior Gearbox
Description 200 Series 2:1 (Reducers) Gear Ratio, 1.00 Inch (in) Shaft Diameter, and D Rotation Gear Drive
Part Number A0199
Minimum Order 1
Housing Material Aluminum
Shaft Material Steel
Gear Ratio 2:1 (Reducers)
Shaft Diameter (in) 1.00
Rotation D
Input Speed 100 rpm Input_Power (rpm) 1.76 hp (1.31 kW)
Input Speed 100 rpm Output Torque (rpm) 2218 in·lb (251 N·m)
Input Speed 540 rpm Input Power (rpm) 8.30 hp (6.19 kW)
Input Speed 540 rpm Output Torque (rpm) 1937 in·lb (219 N·m)
Input Speed 1000 rpm Input Power (rpm) 13.54 hp (10.10 kW)
Input Speed 1000 rpm Output Torque (rpm) 1707 in·lb (193 N·m)
Input Speed 1750 rpm Input Power (rpm) 19.84 hp (14.79 kW)
Input Speed 1750 rpm Output Torque (rpm) 1429 in·lb (161 N·m)
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Superior Gearbox

Superior Gearbox

Manufacturer of standard and custom gearbox products such as gear drives, spindles and worm gear reducers for power transmission systems. Low input speed worm gear reducers, shakers, aftermarket drives and service parts are also offered. Suitable for manure and water pumps, beet defoliators, grain carts, potato diggers, flail choppers, silo unloaders, conveyors and highway equipment. Serves the food, lumber, plastics, rubber, sugar and textile industries. One year warranty.

Google Map