400 Series 1:1 (Miter) Gear Ratio, 1.25 Inch (in) Shaft Diameter, and C Rotation Gear Drive

Manufacturer Superior Gearbox
Description 400 Series 1:1 (Miter) Gear Ratio, 1.25 Inch (in) Shaft Diameter, and C Rotation Gear Drive
Part Number A0203
Housing Material Aluminum
Shaft Material Steel
Gear Design 21, 21 Cut Spiral Bevel; 21, 21 Forged Straight Bevel
Gear Ratio 1:1 (Miter)
Shaft Diameter 1.250
Rotation C
Input Speed 100 rpm Input Power for Cut Spiral Bevel Gear 5.38 hp (4.01 kW)
Input Speed 100 rpm Input Power for Forged Straight Bevel Gear 18.18 hp (13.56 kW)
Input Speed 100 rpm Output Torque for Cut Spiral Bevel Gear 3391 in·lb (383 N·m
Input Speed 100 rpm Output Torque for Forged Straight Bevel Gear 11458 in·lb (1295 N·m)
Input Speed 540 rpm Input Power for Cut Spiral Bevel Gear 22.86 hp (17.05 kW)
Input Speed 540 rpm Input Power for Forged Straight Bevel Gear 71.70 hp (53.47 kW)
Input Speed 540 rpm Output Torque for Cut Spiral Bevel Gear 2668 in·lb (301 N·m)
Input Speed 540 rpm Output Torque for Forged Straight Bevel Gear 8368 in·lb (945 N·m)
Input Speed 1000 rpm Input Power for Cut Spiral Bevel Gear 34.63 hp (25.82 kW)
Input Speed 1000 rpm Input Power for Forged Straight Bevel Gear 103.57 hp (77.23 kW)
Input Speed 1000 rpm Output Torque for Cut Spiral Bevel Gear 2183 in·lb (247 N·m)
Input Speed 1000 rpm Output Torque for Forged Straight Bevel Gear 6527 in·lb (737 N·m)
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Two-piece aluminum housing for high strength, corrosion resistance and thermal capacity. Precision machined for exact gear mesh and bearing preload. Spiral bevel available in 1:1. Tapered roller bearings provide increased load capacity and bearing life. Serviced with 80W90 gear lubricant, run and leak tested before shipment. The 400 Series weighs 25/30 lbs. including 28 oz of lubricant.

Documentation

Contact the supplier

Superior Gearbox

Superior Gearbox

Manufacturer of standard and custom gearbox products such as gear drives, spindles and worm gear reducers for power transmission systems. Low input speed worm gear reducers, shakers, aftermarket drives and service parts are also offered. Suitable for manure and water pumps, beet defoliators, grain carts, potato diggers, flail choppers, silo unloaders, conveyors and highway equipment. Serves the food, lumber, plastics, rubber, sugar and textile industries. One year warranty.

Google Map