CPAP/BiPAP/APAP Pressure Sensors - CP Series

Highly Integrated Dual Pressure Sensor Two-Port Solution for CPAP, BiPAP and APAP

Manufacturer Superior Sensor Technology
Description Highly Integrated Dual Pressure Sensor Two-Port Solution for CPAP, BiPAP and APAP
Part Number CP201-SM04-R
Base Part Number CP201
Buy Now https://superiorsensors.com/buy-now
Number of Multi-Range Pressures Supported in Device 16
Multi-Range Full Scale Pressure Range for Differential Sensor ±250 to ±2.5K Pa
Multi-Range Full Scale Pressure Range for Gage Sensor ±2K to ±6K Pa
Multi-Range Full Scale Minimum Pressure Limit for Differential Sensor 250 Pa
Multi-Range Full Scale Minimum Pressure Limit for Gage Sensor 2k Pa
Multi-Range Full Scale Maximum Pressure Limit for Differential Sensor 2.5k Pa
Multi-Range Full Scale Maximum Pressure Limit for Gage Sensor 6k Pa
Sensor Update Rate 2 ms
Sensor Bandwidth Range 25 - 250 Hz
Sensor Out - Digital vs Analog Digital
Performance - Accuracy % 0.05%
Performance - Long-Term Stability % 0.15%
Performance - Total Error Band % 0.15%
Sensor Resolution 16-bit
Operating Temperature © 5C to 50C
Sensor Dimensions (inches) 0.75 x 0.52 x 0.37
Sensor Dimensions (mm) 19.05 x 13.21 x 9.50
Packing Method Tape & Reel
Sensor Package Type LGA
Sensor Package Pin Count 11
Supply Voltage 2.8 - 3.5 V
RoHS Compliance Yes
Conflict Minerals Compliance Yes
REACH Compliance Yes
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Based on Superior’s NimbleSense architecture, the CP Series incorporates two pressure sensors in one device: a differential pressure sensor and a gage pressure sensor. Both sensors utilize Multi-Range technology to offer multiple pressure ranges with 16 possible combinations. Providing the industry's lowest noise floor, features include selectable bandwidth filter from 25 Hz to 250 Hz, optional integrated closed loop control and advanced digital filtering. CP Series has very high accuracy of 0.05% of selected range, long-term stability of 0.15% FSS in the first year and Total Error Band less than 0.15% FSS. The CP Series is ideal for a variety of PAP applications including sleep apnea, COPD, asthma and home ventilators.

Contact the supplier

Superior Sensor Technology, Inc.

Superior Sensor Technology, Inc.

Superior Sensor Technology is revolutionizing the high performance, cost driven pressure sensor market by developing integrative, highly intelligent solutions for industrial, HVAC and medical applications. The company’s technology is based on a breakthrough system-in-a-sensor, proprietary architecture, called NimbleSense™, which significantly improves overall sensor performance while adding exclusive application specific system features.

Google Map