Long Tube Butt Weld - Fractional - 6LV-4-VCR-3-4TB3

Manufacturer Swagelok Company
Description Long Tube Butt Weld - Fractional - 6LV-4-VCR-3-4TB3
Manufacturer Part Number 6LV-4-VCR-3-4TB3
E-Shop link https://products.swagelok.com/p/6LV-4-VCR-3-4TB3
Material 316L VAR SS
Tube OD x VCR Size x Length 1/4 x 1/4 x 1.32
End Size 1/4
Length (in) 1.32
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberMaterialTube OD x VCR Size x LengthEnd SizeLength (in)
6LV-4-VCR-3-4TB3316L VAR SS1/4 x 1/4 x 1.321/41.32

Contact the supplier

Swagelok Company

Swagelok Company

Swagelok is a worldwide leader in industrial fluid systems—founded in 1947 on the merits of its revolutionary, leak-tight tube fitting. With customer-focused solutions and a passion for making high-quality products, the company serves industries requiring safe and efficient movement of liquids and gases. An approximately $2 billion company headquartered in Northeast Ohio, Swagelok operates more than 20 manufacturing facilities, and customers rely on local fluid system expertise through nearly 200 authorized sales and service center locations around the globe. Swagelok’s values shape its dedication to customers, associates, and the community, and the company is consistently recognized for workplace excellence. Discover more at swagelok.com

Google Map