M27B flat box lock door lock

Flat box lock, door lock, special vehicle equipment door, rotary switch, with key gasket

Manufacturer TANJA
Description M27B flat box lock door lock
Manufacturer Part Number M27B-1
Model Number M27B
Material SUS304/SPCC
Surface treatment Polish/Zinc plated
Weight(g) 530
Color Silver/Blue-white
Length(mm) 121
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberModel NumberMaterialSurface treatmentWeight(g)ColorLength(mm)
M27B-1M27BSUS304/SPCCPolish/Zinc plated530Silver/Blue-white121
M27B-2M27BSUS304Polish530Silver121

Product Description

Rotary switch, easy-to-operate handle design, with key (waterproof cover optional), sealing gasket can effectively seal

Contact the supplier

TANJA INDUSTRIAL (SHANDONG) CO.,LTD

TANJA INDUSTRIAL (SHANDONG) CO.,LTD

TANJA INDUSTRIAL(SHANDONG)CO.,LTD focuses on the research of industrial hardware, the main products are toggle latch, hinge, cabinet lock, handle etc,. There are more than 5000 models to choose from, with advanced production equipment and testing instruments, can provide customers with customized development. With the goal of the highest quality and continuous development of innovative products, we create high-quality industrial components for high-end assembly.

Google Map