M30 Paddle Lock Door Lock for special vehicle equipment door rotary switch with key gasket

M30 Paddle Lock Door Lock

M30 Paddle Lock Door Lock for special vehicle equipment door rotary switch with key gasket

Manufacturer TANJA
Description M30 Paddle Lock Door Lock
Manufacturer Part Number M30
Model Number M30
Material Stainless steel 304
Surface treatment Polish
Weight(g) 538g
Color Silver
Length(mm) 148mm
CAD models
Please make sure this software has been installed.

Product selection

Model NumberMaterialSurface treatmentWeight(g)ColorLength(mm)
M30Stainless steel 304Polish538gSilver148mm

Product Description

M30 Paddle Lock Door Lock for special vehicles, distribution boxes, vibration equipment, mechanical doors, rotary switch, easy-to-operate handle design, with key (waterproof cover optional), sealing gasket can effectively seal

Contact the supplier

TANJA INDUSTRIAL (SHANDONG) CO.,LTD

TANJA INDUSTRIAL (SHANDONG) CO.,LTD

TANJA INDUSTRIAL(SHANDONG)CO.,LTD focuses on the research of industrial hardware, the main products are toggle latch, hinge, cabinet lock, handle etc,. There are more than 5000 models to choose from, with advanced production equipment and testing instruments, can provide customers with customized development. With the goal of the highest quality and continuous development of innovative products, we create high-quality industrial components for high-end assembly.

Google Map