Adjustable Toggle Latch

Adjustable toggle clamp for vehicles and machinery toggle draw latch locks

Manufacturer TANJA
Description 43110 Adjustable Toggle Latch
Manufacturer Part Number 43110
Function Adjustable
Material SPCC
Locking Force(N) 1800
Ultimate Load(N) 5000
Length range (mm) 150-200
CAD models
Please make sure this software has been installed.

Product selection

Product Description

U-shackle can adjust the mounting distance and tightness
Suitable for heavy duty
Universal toggle latch, widely used in different fields

Contact the supplier

TANJA INDUSTRIAL (SHANDONG) CO.,LTD

TANJA INDUSTRIAL (SHANDONG) CO.,LTD

TANJA INDUSTRIAL(SHANDONG)CO.,LTD focuses on the research of industrial hardware, the main products are toggle latch, hinge, cabinet lock, handle etc,. There are more than 5000 models to choose from, with advanced production equipment and testing instruments, can provide customers with customized development. With the goal of the highest quality and continuous development of innovative products, we create high-quality industrial components for high-end assembly.

Google Map