PVC rubber decorative strip with durable service life and long sealing strip

MF26 PVC rubber decorative strip

PVC rubber decorative strip with durable service life and long sealing strip

Manufacturer TANJA
Description MF26 PVC rubber decorative strip
Manufacturer Part Number MF26
Model Number MF26
Length 12
Material PVC
Color Black
CAD models

Product selection

CADModel NumberLengthMaterialColor
No CAD availableMF2612PVCBlack

Product Description

  1. PVC rubber decorative strip, embedded with punched steel sheet, can maintain uniform sealing pressure, fit tightly, effectively prevent detachment, and ensure sealing effect
  2. Imported raw rubber is selected, with excellent materials such as aging resistance, UV resistance, ozone resistance, and oceanic climate. It has stable performance, high dimensional accuracy, and long service life
  3. Strong applicability, working temperature range+120 ℃ to -40 ℃, suitable for most indoor and outdoor working conditions
    remarks:
    The insertion force and extraction force vary depending on the size of the opening and the thickness of the steel plate. The table data is a reference value for the use environment with a 1.5 opening and a 2.0 plate thickness, which needs to be adjusted according to the actual situation

Contact the supplier

TANJA INDUSTRIAL (SHANDONG) CO.,LTD

TANJA INDUSTRIAL (SHANDONG) CO.,LTD

TANJA INDUSTRIAL(SHANDONG)CO.,LTD focuses on the research of industrial hardware, the main products are toggle latch, hinge, cabinet lock, handle etc,. There are more than 5000 models to choose from, with advanced production equipment and testing instruments, can provide customers with customized development. With the goal of the highest quality and continuous development of innovative products, we create high-quality industrial components for high-end assembly.

Google Map