SPKR.6.8.A – 8 Ohm 6 Inch Round Dual Cone Speaker 30W

Manufacturer Taoglas
Description 6" Dual Cone Speaker Round 8 Ohm with Packard Electric 12052832 connector 30W RMS
Part Number SPKR.6.8.A
Impedance 8Ω
Connector Packard Electric 12052832
Input Power 60W Max.
Weight 0.84Kg
Temperature Range -40°C to 85°C
Humidity Non-condensing 65°C 95% RH
Height 64mm
Diameter 160mm
Rated Power 30W
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescription
SPKR.6.8.A6" Dual Cone Speaker Round 8 Ohm with Packard Electric 12052832 connector 30W RMS

Product Description

Features:
8 Ohm Impedance
Dual Cone
Rated Power 30W
High Sensitivity
Distortion Free
Dimensions: Ø160 x 64mm
Connector: Packard Electric 12052832
RoHS & REACH Compliant

Documentation

Contact the supplier

Taoglas

Taoglas

Taoglas is a leading enabler of digital transformation using IoT from initial strategy definition, to design, build, deployment and managed services. 

Google Map