Torus MMB.A.EXTMA.19 Magnetic Mount Roof Top Bracket for Hercules Series

Manufacturer Taoglas
Description Torus Magnetic Mount Base For Taoglas External Antennas
Part Number MMB.A.EXTMA
Material ABS
Weight 560g
Temperature Range -40°C to +85°C
Storage Temperature Range -40°C to +85°C
Humidity Non-condensing 65°C 95% RH
Dimensions Diameter : 178.7, Height : 56
Magnetic Pull Force 20 kgF
Magnets 6 Magnets integrated in base
Adapter Ø16mm, Ø19mm, Ø21mm, Ø31mm, Fully Customizable
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Features : Super Strong Magnets Integrated In The Base for
Reliable Installation
Customizable For Different External Antenna Thread
Diameters From Ø16mm to Ø31mm
No Drilling Required
MMB.A.EXTMA.16-- Ø16mm, For Taoglas Olympian
Series Application
MMB.A.EXTMA.19-- Ø19mm, For Taoglas Hercules
Series Application
MMB.A.EXTMA.21-- Ø21mm, For Taoglas Spartan ST
version & Pantheon ST version Series Application
MMB.A.EXTMA.31-- Ø31mm, For Taoglas Ultima,
Spartan, & Pantheon Series Application
RoHS Compliant

Documentation

Contact the supplier

Taoglas

Taoglas

Taoglas is a leading enabler of digital transformation using IoT from initial strategy definition, to design, build, deployment and managed services. 

Google Map