Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description AMP SUPERSEAL 1.5 SERIES 1P CA
Part Number 282103-1
URL https://www.te.com/usa-en/product-282103-1.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP Superseal 1.5mm Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Height [mm] 42
Height [in] 1.654
Length [mm] 13.6
Length [in] .535
Width [mm] 9.3
Width [in] .366
Mating Tab Width [mm] 1.5
Mating Tab Width [in] .059
Operating Voltage [VDC] 24
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 257
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V] 24
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 1
Primary Locking Feature Integrated in Housing
Strain Relief No
Connector Style Housing for male terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Box
Cable Exit Angle 180°
Color Black
Body Material PA GF
Packaging Quantity 2200
Connector Position Assurance Capable No
Sealable No
Number of Rows 1
Circuit Application Signal
Degree of Protection IP67
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

TE Connectivity

TE Connectivity

From miniature SMD components to huge bespoke products, we offer a large range of Passive Components for use across many applications and the majority of industries. Many of our Power Resistors can be customized to meet your specific applications and needs.

Google Map