TE Connectivity
By TE Connectivity

Board-to-Board Jumpers & Shunts

Manufacturer TE Connectivity
Description 1P,AMPMODU I SHUNT,GREY
Part Number 1-826853-1
URL https://www.te.com/usa-en/product-1-826853-1.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µm] 2
Contact Mating Area Plating Thickness [µin] 78.74
Height [mm] 8
Height [in] .315
Centerline (Pitch) [mm] 3.96
Centerline (Pitch) [in] .156
Contact Mating Area Plating Material Pre-Tin
CSA Certified Yes
Housing Color Gray
Housing Material PBT GF
Packaging Method Bag
Packaging Quantity 500
Product Type Shunt
UL Flammability Rating UL 94V-0
UL Rating Recognized
Number of Positions 1
Contact Base Material Cu Sn4
Handle Without
Shunt Style Open Top
Shunt Type AMPMODU MOD I
CAD models
Share

Product selection

Index Selector Part Number Description Product Documentation Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Height [mm] Height [in] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Mating Area Plating Material CSA Certified Housing Color Housing Material Packaging Method Packaging Quantity Product Type UL Flammability Rating UL Rating Number of Positions Contact Base Material Handle Shunt Style Shunt Type
1 1 1-826853-1 1P,AMPMODU I SHUNT,GREY Product Documentation 2 78.74 8 .315 3.96 .156 Pre-Tin Yes Gray PBT GF Bag 500 Shunt UL 94V-0 Recognized 1 Cu Sn4 Without Open Top AMPMODU MOD I
2 2 826853-1 1P, AMPMODU I, SHUNT GREEN Product Documentation 2 78.74 8 .315 3.96 .156 Pre-Tin Yes Green Polyamide 6.6 GF Bag 500 Shunt UL 94-HB Recognized 1 Cu Sn4 Without Open Top AMPMODU MOD I
3 3 826853-2 2P, AMPMODU I SHUNT,GREEN Product Documentation 2 78.74 8 .315 3.96 .156 Pre-Tin Yes Green Polyamide 6.6 GF Bag 500 Shunt UL 94-HB Recognized 2 Cu Sn4 Without Open Top AMPMODU MOD I
4 4 826853-3 3P,AMPMODU I SHUNT,GREEN Product Documentation 2 78.74 8 .315 3.96 .156 Tin Yes Green Polyamide 6.6 GF Bag 500 Shunt UL 94-HB Recognized 3 Phosphor Bronze Without Open Top AMPMODU MOD I
5 5 826853-4 4P,AMPMODU I SHUNT,GREEN Product Documentation 2 78.74 8 .315 3.96 .156 Pre-Tin Yes Green Polyamide 6.6 GF Shunt UL 94-HB Recognized 4 Cu Sn4 Without Open Top AMPMODU MOD I
6 6 826853-5 5P,AMPMODU I SHUNT,GREEN Product Documentation 2 78.74 8 .315 3.96 .156 Pre-Tin Yes Green Polyamide 6.6 GF Bag 100 Shunt UL 94-HB Recognized 5 Cu Sn4 Without Open Top AMPMODU MOD I