Circular Power Connectors

Manufacturer TE Connectivity
Description RECEPT,SZ 17-16 CPC - C21176-000 - DUL-RECPT-SZ-17-16-CPC
Part Number 206036-1
URL https://www.te.com/usa-en/product-206036-1.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP CPC
Also Known As (Marketing Alias) C21176-000
Also Known As (Marketing Alias) #2 DUL-RECPT-SZ-17-16-CPC
Operating Voltage [VAC] 600
Operating Voltage [VDC] 600
Product Type Housing
Contact Type Pin
Housing Color Black
Housing Material Thermoplastic
Shell Size 17
UL Flammability Rating UL 94V-0
Shielded No
Mating Alignment With
Mating Retention With
Packaging Method Standard
Fluid Resistance None
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Panel
Circuit Application Power & Signal
Connector System Wire-to-Wire
Number of Positions 16
Sealable No
Number of Signal Positions 16
Panel Mount Feature With
Reverse Gender Standard
Shell Type All Plastic
Housing Type Receptacle
Contact Protection With
Number of Power Positions 0
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionProduct DocumentationSeriesAlso Known As (Marketing Alias)Also Known As (Marketing Alias) #2Operating Voltage [VAC]Operating Voltage [VDC]Product TypeContact TypeHousing ColorHousing MaterialShell SizeUL Flammability RatingShieldedMating AlignmentMating RetentionPackaging MethodFluid ResistanceConnector & Contact Terminates ToConnector Mounting TypeCircuit ApplicationConnector SystemNumber of PositionsSealableNumber of Signal PositionsPanel Mount FeatureReverse GenderShell TypeHousing TypeContact ProtectionNumber of Power Positions
206036-1RECEPT,SZ 17-16 CPC - C21176-000 - DUL-RECPT-SZ-17-16-CPCProduct DocumentationAMP CPCC21176-000DUL-RECPT-SZ-17-16-CPC600600HousingPinBlackThermoplastic17UL 94V-0NoWithWithStandardNoneWire & CablePanelPower & SignalWire-to-Wire16No16WithStandardAll PlasticReceptacleWith0
206036-4CPC RECPT SEALED SIZE 17-16Product DocumentationAMP CPC  600600HousingPinBlackPA 6.6 GF17UL 94V-0NoWithWithStandardImmersionWire & CablePanelSignalWire-to-Panel16Yes16WithStandardAll PlasticReceptacleWith0
206036-7CPC RECPT,SZ 17-16,SMALL PACKProduct DocumentationAMP CPC  600600HousingPinBlackPA 6.6 GF17UL 94V-0NoWithWithSmall PackNoneWire & CablePanelSignalWire-to-Wire16No16WithStandardAll PlasticReceptacleWith0
206036-8RECEPT,SZ 17-16 CPC,W/INSERTSProduct DocumentationAMP CPC  600600HousingPinBlackThermoplastic17UL 94V-0NoWithWithCartonNoneWire & CablePanelPower & SignalWire-to-Wire16No16WithStandardAll PlasticReceptacleWith0
206061-2CPC RECPT ASSEMBLY SIZE 11-4Product DocumentationAMP CPC  600600HousingPinBlackThermoplastic11UL 94V-0NoWithWithStandardImmersionWire & CablePanelPower & SignalWire-to-Wire4Yes4WithStandardAll PlasticReceptacleWith0
206151-123-37 RECEPT STD SEXProduct DocumentationAMP CPC  600600HousingPinBlackThermoplastic23UL 94V-0NoWithWithStandardNoneWire & CablePanelPower & SignalWire-to-Wire37No37WithStandardAll PlasticReceptacleWith0
206151-3CPC RECPT SEALED SIZE 23-37Product DocumentationAMP CPC  600600HousingPinBlackThermoplastic23UL 94V-0NoWithWithStandardImmersionWire & CablePanelPower & SignalWire-to-Wire37Yes37WithStandardAll PlasticReceptacleWith0
206705-1CPC RECP. ASY SIZE 13-9 - 683370-000 - AMPS-0-0206705-1Product DocumentationAMP CPC683370-000AMPS-0-0206705-1600600HousingPinBlackThermoplastic13UL 94V-0NoWithWithPackageNoneWire & CablePanelPower & SignalWire-to-Wire9No9WithStandardAll PlasticReceptacleWith0
206705-3CPC RECPT ASSEMBLY SIZE 13-9Product DocumentationAMP CPC  600600HousingPinBlackPA 6.6 GF13UL 94V-0NoWithWithStandardImmersionWire & CablePanelSignalWire-to-Panel9Yes9WithStandardAll PlasticReceptacleWith0
206838-123-24 RECEPTProduct DocumentationAMP CPC  600600HousingPinBlackNylon23UL 94V-0NoWithWithStandardNoneWire & CablePanelPower & SignalWire-to-Wire24No24WithStandardAll PlasticReceptacleWith0

Contact the supplier

TE Connectivity

TE Connectivity

From miniature SMD components to huge bespoke products, we offer a large range of Passive Components for use across many applications and the majority of industries. Many of our Power Resistors can be customized to meet your specific applications and needs.

Google Map