HDMI Connectors

Manufacturer TE Connectivity
Description Std HDMI, RA, T/H, Panel grd, Flange
Part Number 1746679-1
URL https://www.te.com/usa-en/product-1746679-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Current Rating (Max) [AMP] .5
Soldering Temperature (Max) [DEGC] 240
Operating Temperature Range [DEGC] -25 – 70
PCB Thickness (Min) [MM] 1.6
Contact Mating Area Plating Thickness [MICIN] 11.81
Centerline (Pitch) [INCH] .039
Tail Length [INCH] .102
Centerline (Pitch) [MM] 1
Contact Mating Area Plating Thickness [MICM] .3
Tail Length [MM] 2.6
Operating Temperature Range [DEGF] -13 – 158
PCB Thickness (Min) [INCH] .063
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

TE Connectivity

TE Connectivity

From miniature SMD components to huge bespoke products, we offer a large range of Passive Components for use across many applications and the majority of industries. Many of our Power Resistors can be customized to meet your specific applications and needs.

Google Map