TE Connectivity
By TE Connectivity

HDMI Connectors

Manufacturer TE Connectivity
Description Std HDMI, RA, SMT, Panel grd, Flange
Part Number 9-1903015-4
URL https://www.te.com/usa-en/product-9-1903015-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Current Rating (Max) [AMP] .5
Soldering Temperature (Max) [DEGC] 260
Operating Temperature Range [DEGC] -25 – 70
PCB Thickness (Min) [MM] 1.6
Contact Mating Area Plating Thickness [MICIN] 29.92
Centerline (Pitch) [INCH] .039
Tail Length [INCH] .026
Centerline (Pitch) [MM] 1
Contact Mating Area Plating Thickness [MICM] .76
Tail Length [MM] .7
Operating Temperature Range [DEGF] -13 – 158
PCB Thickness (Min) [INCH] .063
CAD models
Share

Product selection

Index Selector Part Number Description Product Documentation Contact Current Rating (Max) [AMP] Soldering Temperature (Max) [DEGC] Operating Temperature Range [DEGC] PCB Thickness (Min) [MM] Contact Mating Area Plating Thickness [MICIN] Centerline (Pitch) [INCH] Tail Length [INCH] Centerline (Pitch) [MM] Contact Mating Area Plating Thickness [MICM] Tail Length [MM] Operating Temperature Range [DEGF] PCB Thickness (Min) [INCH]
1 1 9-1903015-4 Std HDMI, RA, SMT, Panel grd, Flange Product Documentation .5 260 -25 – 70 1.6 29.92 .039 .026 1 .76 .7 -13 – 158 .063