TE Connectivity
By TE Connectivity

LVDS Connectors (LCEDI)

Manufacturer TE Connectivity
Description (LCEDI) SR interface Rec conn 30pos
Part Number 2023308-2
URL https://www.te.com/usa-en/product-2023308-2.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series LCEDI
PCB Thickness (Recommended) [mm] 1.6
PCB Thickness (Recommended) [in] .063
Operating Temperature Range [°C] -20 – 85
Operating Temperature Range [°F] -4 – 185
Centerline (Pitch) [mm] .5
Centerline (Pitch) [in] .0197
Contact Current Rating (Max) [A] 1
Mated Height [mm] 4.3
Mated Height [in] .1692
Product Type Connector
Connector Style Receptacle
Connector Type Header
Contact Mating Area Plating Material Gold
Contact Termination Area Plating Material Tin
Contact Transmits (Typical) Signal (Data)
Housing Color Black
Housing Material High Temperature Thermoplastic
Mating Alignment With
Mating Retention With
Mounting Angle Right Angle
Number of Rows 1
Shell Material Copper Alloy
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Wire-to-Board
Number of Positions 30
PCB Mount Retention Type Solder Pad
Termination Method to Printed Circuit Board Surface Mount
PCB Mount Retention With
Internal/External Internal
PCB Mount Alignment With
Approved Standards VESA
Contact Layout Inline
CAD models
Share

Product selection

Index Selector Part Number Description Product Documentation Series PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Mated Height [mm] Mated Height [in] Product Type Connector Style Connector Type Contact Mating Area Plating Material Contact Termination Area Plating Material Contact Transmits (Typical) Housing Color Housing Material Mating Alignment Mating Retention Mounting Angle Number of Rows Shell Material UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions PCB Mount Retention Type Termination Method to Printed Circuit Board PCB Mount Retention Internal/External PCB Mount Alignment Approved Standards Contact Layout
1 1 2023308-2 (LCEDI) SR interface Rec conn 30pos Product Documentation LCEDI 1.6 .063 -20 – 85 -4 – 185 .5 .0197 1 4.3 .1692 Connector Receptacle Header Gold Tin Signal (Data) Black High Temperature Thermoplastic With With Right Angle 1 Copper Alloy UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 30 Solder Pad Surface Mount With Internal With VESA Inline