RF Connector Ferrules

Manufacturer TE Connectivity
Description FERRULE,PLATED
Part Number 221132-6
URL https://www.te.com/usa-en/product-221132-6.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Wire Diameter Range [in] .5
Length [mm] 12.7
Length [in] .5
Inside Diameter [mm] 6.55
Inside Diameter [in] .258
Ferrule Material Copper Alloy
Material Brass
Packaging Method Package
Connector & Contact Terminates To Wire & Cable
Body Plating Material Tin-Lead
Ferrule Plating Material Tin-Lead
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionProduct DocumentationWire Diameter Range [in]Length [mm]Length [in]Inside Diameter [mm]Inside Diameter [in]Ferrule MaterialMaterialPackaging MethodConnector & Contact Terminates ToBody Plating MaterialFerrule Plating Material
221132-6FERRULE,PLATEDProduct Documentation.512.7.56.55.258Copper AlloyBrassPackageWire & CableTin-LeadTin-Lead
8-221132-9FERRULE, LEAD FREE PLATINGProduct Documentation.512.7.55.61.221Copper AlloyBrassPackage TinTin
9-221132-0FERRULE, LEAD FREE PLATINGProduct Documentation.512.7.55.36.211Copper AlloyBrassPackage TinTin
9-221132-1FERRULE, LEAD FREE PLATINGProduct Documentation.512.7.56.55.258Copper AlloyCopperPackage TinTin
9-221132-2FERRULE, LEAD FREE PLATINGProduct Documentation.512.7.58.46.333Copper AlloyBrassPackage TinTin
9-221132-3FERRULE, LEAD FREE PLATINGProduct Documentation.512.7.56.63.261Copper AlloyBrassPackage TinTin
9-221132-4FERRULE, LEAD FREE PLATINGProduct Documentation.512.7.5  Copper AlloyBrassPackage TinTin
9-221132-5FERRULE, LEAD FREE PLATINGProduct Documentation.615.24.611.3.445Copper AlloyBrassPackage TinTin
9-221132-6FERRULE, LEAD FREE PLATINGProduct Documentation.512.7.54.47.176Copper AlloyBrassPackage TinTin
9-221132-8FERRULE, LEAD FREE PLATINGProduct Documentation.615.24.610.67.42Copper AlloyBrassPackage TinTin

Contact the supplier

TE Connectivity

TE Connectivity

From miniature SMD components to huge bespoke products, we offer a large range of Passive Components for use across many applications and the majority of industries. Many of our Power Resistors can be customized to meet your specific applications and needs.

Google Map