RF Connector Ferrules

Manufacturer TE Connectivity
Description FERRULE, SILVER PLATED
Part Number 328664
URL https://www.te.com/usa-en/product-328664.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Wire Diameter Range [mm] 4.45
Wire Diameter Range [in] .207
Inside Diameter [mm] 5.26
Inside Diameter [in] .207
Cable Type RG 122
Ferrule Material Copper Alloy
Connector Type Coaxial Contacts
Packaging Method Tray
Body Plating Material Silver
Ferrule Plating Material Silver
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

TE Connectivity

TE Connectivity

From miniature SMD components to huge bespoke products, we offer a large range of Passive Components for use across many applications and the majority of industries. Many of our Power Resistors can be customized to meet your specific applications and needs.

Google Map