1 |
1 |
1-1775365-4 |
MOD JACK, RJ45, SHIELD,50u"Au, L=2.05mm |
Buy Now |
A-RJ45 |
-40 – 85 |
-40 – 185 |
1.02 |
.04 |
1 |
1.6 |
.063 |
1 |
.039 |
1.27 |
50 |
|
|
11.8 |
.465 |
Short, with Solder Terminal |
Reel |
110 |
Printed Circuit Board |
Board Mount |
Signal |
8 |
Phosphor Bronze |
UL 94V-0 |
Black |
Jack |
Standard |
Guide Post |
Single Port |
Surface Mount |
Right Angle |
Connector Assembly |
Standard - Latch Down |
Gold Flash |
PCB Ground |
Without |
RJ45 |
|
|
|
|
|
Nickel |
1 x 1 |
8 |
|
2 |
None |
Gold |
PA 9T GF30 |
No |
Brass |
Nickel |
Side |
RJ Type Jacks & Plugs |
Cat 3 |
Yes |
Standard |
Connector |
2 |
12 |
1-2041035-4 |
RJ45 8P8C non-SHD P-GND T/D 50u" Au |
Buy Now |
|
-40 – 85 |
-40 – 185 |
1.02 |
.04 |
1 |
1.6 |
|
2.2 |
.087 |
1.27 |
50 |
|
|
2.2 |
.086 |
|
Box |
90 |
Printed Circuit Board |
Board Mount |
Signal |
8 |
Phosphor Bronze |
UL 94V-0 |
Black |
Jack |
Low |
|
Single Port |
Through Hole - Solder |
Right Angle |
Connector Assembly |
Standard - Latch Down |
Gold Flash |
None |
Without |
RJ45 |
|
|
|
|
|
Nickel |
1 x 1 |
8 |
|
|
None |
Gold |
PA 46 GF30 |
No |
Brass |
|
Side |
RJ Type Jacks & Plugs |
Cat 3 |
No |
Standard |
Connector |
3 |
13 |
1-406541-4 |
MJ,INV,1X1,5PNL G,.100"ST,SN |
Buy Now |
|
-40 – 85 |
-40 – 185 |
1.02 |
.04 |
1.5 |
1.57 |
.062 |
2.54 |
.1 |
.36 |
15 |
-3.43 |
-.135 |
13.34 |
.525 |
Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two |
Box & Tray |
441 |
Printed Circuit Board |
Panel |
Signal |
8 |
Phosphor Bronze |
UL 94V-0 |
Black |
Jack |
Standard |
|
Single Port |
Through Hole - Solder |
Right Angle |
Connector Assembly |
Inverted - Latch Up |
Tin |
PCB and Panel Ground |
Without |
RJ45 |
|
|
Top |
Satin |
Matte |
Nickel |
1 x 1 |
8 |
5 |
2 |
None |
Gold |
High Temperature Thermoplastic |
No |
Copper Alloy |
Nickel |
Side |
RJ Type Jacks & Plugs |
Cat 5 |
Yes |
Standard |
Connector |
4 |
14 |
1-406541-7 |
MJ,INV,1X1,6PNL,.1"ST,SN,KINKD |
Buy Now |
|
-40 – 85 |
-40 – 185 |
1.02 |
.04 |
1.5 |
1.57 |
.062 |
2.54 |
.1 |
.36 |
15 |
-3.43 |
-.135 |
13.34 |
.525 |
Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two |
Box & Tray |
441 |
Printed Circuit Board |
Panel |
Signal |
8 |
Phosphor Bronze |
UL 94V-0 |
Black |
Jack |
Standard |
|
Single Port |
Through Hole - Solder |
Right Angle |
Connector Assembly |
Inverted - Latch Up |
Tin |
PCB and Panel Ground |
Without |
RJ45 |
|
|
Top |
Satin |
Matte |
Nickel |
1 x 1 |
8 |
6 |
2 |
None |
Gold |
High Temperature Thermoplastic |
No |
Copper Alloy |
Nickel |
Side |
RJ Type Jacks & Plugs |
Cat 5 |
Yes |
Standard |
Connector |
5 |
15 |
1734320-1 |
RJ45, W/ PANEL, Y/G LEDS, DIP, 6U" Au |
Buy Now |
A-RJ45 |
-40 – 85 |
-40 – 185 |
1.02 |
.04 |
1 |
1.6 |
|
2.62 |
.103 |
.76 |
6 |
|
|
13.64 |
.537 |
|
Box |
25 |
Printed Circuit Board |
Panel |
Signal |
8 |
Phosphor Bronze |
UL 94V-0 |
Black |
Jack |
Standard |
|
Single Port |
Through Hole - Solder |
Right Angle |
Connector Assembly |
Inverted - Latch Up |
Gold Flash |
PCB and Panel Ground |
Without |
RJ45 |
Green |
Yellow |
|
|
|
Nickel |
1 x 1 |
8 |
|
2 |
LED |
Gold |
PA 46 GF30 |
No |
Brass |
Nickel |
Side |
RJ Type Jacks & Plugs |
Cat 3 |
Yes |
Standard |
Connector |
6 |
16 |
1775134-1 |
MOD JACK, RJ45, SINGLE, 6u" Au |
Buy Now |
A-RJ45 |
-40 – 85 |
-40 – 185 |
1.02 |
.04 |
1 |
1.6 |
.062 |
2.62 |
.103 |
.15 |
6 |
|
|
13.25 |
.52 |
|
Box & Tray |
90 |
Printed Circuit Board |
Board Mount |
Signal |
8 |
Phosphor Bronze |
UL 94V-0 |
Black |
Jack |
Standard |
|
Single Port |
Through Hole - Solder |
Right Angle |
Connector Assembly |
Inverted - Latch Up |
Gold Flash |
PCB and Panel Ground |
Without |
RJ45 |
|
|
|
|
|
Nickel |
1 x 1 |
8 |
|
2 |
None |
Gold |
PA 46 GF30 |
No |
Brass |
Nickel |
Side |
RJ Type Jacks & Plugs |
Cat 3 |
Yes |
Standard |
Connector |
7 |
17 |
1775365-1 |
MODULAR JACK, RJ45, SHIELD, SMT, 6u" Au |
Buy Now |
A-RJ45 |
-40 – 85 |
-40 – 185 |
1.02 |
.04 |
1 |
1.6 |
.063 |
1 |
.039 |
.15 |
6 |
|
|
11.8 |
.465 |
|
Reel |
110 |
Printed Circuit Board |
Board Mount |
Signal |
8 |
Phosphor Bronze |
UL 94V-0 |
Black |
Jack |
Standard |
Action/Compliant Tail |
Single Port |
Surface Mount |
Right Angle |
Connector Assembly |
Standard - Latch Down |
Gold Flash |
PCB Ground |
Without |
RJ45 |
|
|
|
|
|
Nickel |
1 x 1 |
8 |
|
2 |
None |
Gold |
PA 9T GF30 |
No |
Brass |
Nickel |
Side |
RJ Type Jacks & Plugs |
Cat 3 |
Yes |
Standard |
Connector |
8 |
18 |
1932219-1 |
MJ,INV,1X1,6PNL G,.100"ST,SN |
Buy Now |
|
-40 – 85 |
-40 – 185 |
1.02 |
.04 |
1.5 |
1.57 |
.062 |
3.18 |
.125 |
1.27 |
50 |
4.13 |
.163 |
13.34 |
.524 |
|
Tray |
63 |
Printed Circuit Board |
Panel |
Signal |
8 |
Phosphor Bronze |
UL 94V-0 |
Black |
Jack |
Standard |
|
Single Port |
Through Hole - Solder |
Right Angle |
Connector Assembly |
Inverted - Latch Up |
Tin |
PCB and Panel Ground |
With |
RJ45 |
|
|
Top |
Satin |
Matte |
Nickel |
1 x 1 |
8 |
6 |
2 |
None |
Gold |
High Temperature Thermoplastic |
No |
Copper Alloy |
Nickel |
Side |
RJ Type Jacks & Plugs |
Cat 5 |
Yes |
Standard |
Connector |
9 |
19 |
2007676-1 |
MJ,1X1,8POS,RVPGT,CAT5,LUBE |
Buy Now |
OEG Miniature Relay PCF |
-40 – 85 |
-40 – 185 |
1.02 |
.04 |
1.5 |
|
|
3.8 |
.15 |
1.27 |
50 |
|
|
13.72 |
.54 |
|
Tray |
80 |
Printed Circuit Board |
Panel |
Signal |
8 |
Phosphor Bronze |
UL 94V-0 |
Black |
Jack |
Standard |
|
Single Port |
Through Hole - Solder |
Right Angle |
Connector Assembly |
Standard - Latch Down |
Tin |
PCB and Panel Ground |
Without |
RJ45 |
|
|
|
|
|
Nickel |
1 x 1 |
8 |
|
|
None |
Gold |
High Temperature Thermoplastic |
No |
Brass |
Nickel |
Side |
RJ Type Jacks & Plugs |
Cat 5 |
Yes |
Standard |
Connector |
10 |
2 |
2041035-4 |
RJ45 8P8C SHD P-GND T/D 50u" Au |
Buy Now |
|
-40 – 85 |
-40 – 185 |
1.02 |
.04 |
1 |
1.6 |
|
3.5 |
.138 |
1.27 |
50 |
|
|
11.3 |
.445 |
|
Box |
90 |
Printed Circuit Board |
Board Mount |
Signal |
8 |
Phosphor Bronze |
UL 94V-0 |
Black |
Jack |
Low |
|
Single Port |
Through Hole - Solder |
Right Angle |
Connector Assembly |
Standard - Latch Down |
Gold Flash |
PCB and Panel Ground |
Without |
RJ45 |
|
|
|
|
|
Nickel |
1 x 1 |
8 |
|
2 |
None |
Gold |
PA 46 GF30 |
No |
Brass |
Nickel |
Side |
RJ Type Jacks & Plugs |
Cat 3 |
Yes |
Standard |
Connector |
11 |
3 |
2041035-5 |
RJ45 8P8C SHD P-GND T/D 50u" Au |
Buy Now |
|
-40 – 85 |
-40 – 185 |
1.02 |
.04 |
1 |
1.6 |
|
3.5 |
.138 |
1.27 |
50 |
|
|
11.3 |
.445 |
|
Box |
90 |
Printed Circuit Board |
Board Mount |
Signal |
8 |
Phosphor Bronze |
UL 94V-0 |
Black |
Jack |
Low |
|
Single Port |
Through Hole - Solder |
Right Angle |
Connector Assembly |
Standard - Latch Down |
Gold Flash |
PCB and Panel Ground |
Without |
RJ45 |
|
|
|
|
|
Nickel |
1 x 1 |
8 |
|
2 |
None |
Gold |
PA 46 GF30 |
No |
Brass |
Nickel |
Side |
RJ Type Jacks & Plugs |
Cat 3 |
Yes |
Standard |
Connector |
12 |
4 |
2041086-1 |
MODULAR JACK,RJ11,SINGLE,DIP,6u'' |
Buy Now |
OEG Miniature Relay PCF |
-40 – 85 |
-40 – 185 |
1.02 |
.04 |
1 |
1.6 |
|
2.62 |
.103 |
.15 |
6 |
|
|
13.34 |
.525 |
|
Box & Tray |
2250 |
Printed Circuit Board |
Board Mount |
Signal |
8 |
Phosphor Bronze |
UL 94V-0 |
Black |
Jack |
Standard |
|
Single Port |
Through Hole - Solder |
Right Angle |
Connector Assembly |
Inverted - Latch Up |
Gold Flash |
PCB and Panel Ground |
Without |
RJ45 |
|
|
|
|
|
Nickel |
1 x 1 |
8 |
|
2 |
None |
Gold |
PA 46 GF30 |
No |
Brass |
Nickel |
Side |
RJ Type Jacks & Plugs |
Cat 3 |
Yes |
Standard |
Connector |
13 |
5 |
2-1775365-1 |
RJ45 SHLD 6u" DIM C=3.1 |
Buy Now |
A-RJ45 |
-40 – 85 |
-40 – 185 |
1.02 |
.04 |
1 |
1.6 |
.063 |
1 |
.039 |
.15 |
6 |
|
|
11.8 |
.465 |
Short, with Solder Terminal |
Box & Tray |
110 |
Printed Circuit Board |
Board Mount |
Signal |
8 |
Phosphor Bronze |
UL 94V-0 |
Black |
Jack |
Standard |
Action/Compliant Tail |
Single Port |
Surface Mount |
Right Angle |
Connector Assembly |
Standard - Latch Down |
Gold Flash |
PCB Ground |
Without |
RJ45 |
|
|
|
|
|
Nickel |
1 x 1 |
8 |
|
2 |
None |
Gold |
PA 9T GF30 |
No |
Brass |
Nickel |
Side |
RJ Type Jacks & Plugs |
Cat 3 |
Yes |
Standard |
Connector |
14 |
6 |
2-1775365-5 |
MODULAR JACK, RJ45, SHIELD, SMT, 6u" Au |
Buy Now |
A-RJ45 |
-40 – 85 |
-40 – 185 |
1.02 |
.04 |
1 |
1.6 |
.063 |
1 |
.039 |
.15 |
6 |
|
|
11.8 |
.465 |
Short, with Solder Terminal |
Tape & Reel |
110 |
Printed Circuit Board |
Board Mount |
Signal |
8 |
Phosphor Bronze |
UL 94V-0 |
Black |
Jack |
Standard |
Action/Compliant Tail |
Single Port |
Surface Mount |
Right Angle |
Connector Assembly |
Standard - Latch Down |
Gold Flash |
PCB Ground |
Without |
RJ45 |
|
|
|
|
|
Nickel |
1 x 1 |
8 |
|
2 |
None |
Gold |
PA 9T GF30 |
No |
Brass |
Nickel |
Side |
RJ Type Jacks & Plugs |
Cat 3 |
Yes |
Standard |
Connector |
15 |
7 |
2-406541-0 |
MJ,INV,1X1,6PNL G,.100"ST,SN,NARROW POST |
Buy Now |
|
-40 – 85 |
-40 – 185 |
1.02 |
.04 |
1.5 |
1.57 |
.062 |
2.54 |
.1 |
.36 |
15 |
-3.43 |
-.135 |
13.34 |
.525 |
Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two |
Tape & Reel |
100 |
Printed Circuit Board |
Panel |
Signal |
8 |
Phosphor Bronze |
UL 94V-0 |
Black |
Jack |
Standard |
|
Single Port |
Through Hole - Solder |
Right Angle |
Connector Assembly |
Inverted - Latch Up |
Tin |
PCB Ground |
Without |
RJ45 |
|
|
Top and Side |
Satin |
Matte |
Nickel |
1 x 1 |
8 |
0 |
2 |
None |
Gold |
High Temperature Thermoplastic |
No |
Copper Alloy |
Nickel |
Side |
RJ Type Jacks & Plugs |
Cat 5 |
Yes |
Standard |
Connector |
16 |
8 |
2-406541-1 |
MJ,INV,1X1,2PNL G,.100"ST,SN |
Buy Now |
|
-40 – 85 |
-40 – 185 |
1.02 |
.04 |
1.5 |
1.57 |
.062 |
2.54 |
.1 |
.36 |
15 |
-3.43 |
-.135 |
13.34 |
.525 |
Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two |
Tray |
441 |
Printed Circuit Board |
Panel |
Signal |
8 |
Phosphor Bronze |
UL 94V-0 |
Black |
Jack |
Standard |
|
Single Port |
Through Hole - Solder |
Right Angle |
Connector Assembly |
Inverted - Latch Up |
Tin |
PCB and Panel Ground |
Without |
RJ45 |
|
|
Sides |
Satin |
Matte |
Nickel |
1 x 1 |
8 |
2 |
2 |
None |
Gold |
High Temperature Thermoplastic |
No |
Copper Alloy |
Nickel |
Side |
RJ Type Jacks & Plugs |
Cat 5 |
Yes |
Standard |
Connector |
17 |
9 |
2-406541-3 |
MJ,INV,1X1,6PNL G,.100"ST,SN,NARROW POST |
Buy Now |
|
-40 – 85 |
-40 – 185 |
1.02 |
.04 |
1.5 |
1.57 |
.062 |
3.05 |
.12 |
.36 |
15 |
-3.43 |
-.135 |
13.34 |
.525 |
Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two |
Box & Tray |
441 |
Printed Circuit Board |
Panel |
Signal |
8 |
Phosphor Bronze |
UL 94V-0 |
Black |
Jack |
Standard |
|
Single Port |
Through Hole - Solder |
Right Angle |
Connector Assembly |
Inverted - Latch Up |
Tin |
PCB and Panel Ground |
Without |
RJ45 |
|
|
Top and Side |
Satin |
Matte |
Nickel |
1 x 1 |
8 |
6 |
2 |
None |
Gold |
High Temperature Thermoplastic |
No |
Copper Alloy |
Nickel |
Side |
RJ Type Jacks & Plugs |
Cat 5 |
Yes |
Standard |
Connector |
18 |
10 |
3-1734320-5 |
RJ45, W/ PANEL, Y/G LEDS, DIP, 30U" Au |
Buy Now |
A-RJ45 |
-40 – 85 |
-40 – 185 |
1.02 |
.04 |
1 |
1.6 |
|
2.62 |
.103 |
.76 |
30 |
|
|
13.64 |
.537 |
|
Box & Tray |
25 |
Printed Circuit Board |
Panel |
Signal |
8 |
Phosphor Bronze |
UL 94V-0 |
Black |
Jack |
Standard |
|
Single Port |
Through Hole - Solder |
Right Angle |
Connector Assembly |
Inverted - Latch Up |
Gold Flash |
PCB and Panel Ground |
Without |
RJ45 |
Green |
Yellow |
|
|
|
Nickel |
1 x 1 |
8 |
|
2 |
LED |
Gold |
PA 46 GF30 |
No |
Brass |
Nickel |
Side |
RJ Type Jacks & Plugs |
Cat 3 |
Yes |
Standard |
Connector |
19 |
11 |
6364288-4 |
IMJ,1X1,PNL GRD,RJ11BLOCK,NOLOGO |
Buy Now |
IM |
-40 – 85 |
-40 – 185 |
1.02 |
.04 |
1.5 |
1.57 |
.062 |
2.6 |
.102 |
1.27 |
50 |
-3.43 |
-.135 |
13.34 |
.525 |
Special RJ11 (6 position) plug block feature - prevents RJ11 from being inserted. |
Package |
63 |
Printed Circuit Board |
Panel |
Signal |
8 |
Phosphor Bronze |
UL 94V-0 |
Black |
Jack |
Standard |
|
Single Port |
Through Hole - Solder |
Right Angle |
Connector Assembly |
Inverted - Latch Up |
Tin |
PCB and Panel Ground |
With |
RJ45 |
|
|
Top |
|
|
Nickel |
1 x 1 |
8 |
|
2 |
None |
Gold |
High Temperature Thermoplastic |
No |
Copper Alloy |
Tin |
Side |
RJ Type Jacks & Plugs |
Cat 5 |
Yes |
Standard |
Connector |