Signal Relays

Manufacturer TE Connectivity
Description IM03GR=IM Relay 140 mW 5V
Part Number 1-1462037-4
URL https://www.te.com/usa-en/product-1-1462037-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Axicom IM
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Also Known As (Marketing Alias) #4
Also Known As (Marketing Alias) #5
Environmental Ambient Temperature (Max) [DEGF] 185
Length [MM] 10
Contact Limiting Short-Time Current [AMP] 2
Length [INCH] .393
Height [INCH] .221
Contact Limiting Making Current [AMP] 2
Dimensions (L x W x H) (Approximate) [MM] 10 x 6 x 5.65
Coil Resistance [OHM] 178
Operating Temperature Range [DEGC] -40 – 85
Insulation Initial Dielectric Between Adjacent Contacts [VRMS] 1000
Coil Voltage Rating [VDC] 5
Coil Power Rating (DC) [MILW] 140
Weight [OZ] .026
Contact Limiting Breaking Current [AMP] 2
Height [MM] 5.65
Environmental Ambient Temperature (Max) [DEGC] 85
Contact Switching Voltage (Max) [VAC] 250
Insulation Initial Dielectric Between Contacts and Coil [VRMS] 1800
Contact Switching Voltage (Max) [VDC] 220
Insulation Initial Dielectric Between Open Contacts [VRMS] 1000
Dimensions (L x W x H) (Approximate) [INCH] .393 x .236 x .222
Width [INCH] .222
Contact Limiting Continuous Current [AMP] 2
Weight [G] .75
Contact Current Rating [AMP] 2
Insulation Initial Resistance [MEGO] 1000000
Contact Voltage Rating [VAC] 250
Width [MM] 6
Contact Voltage Rating [VDC] 220
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

TE Connectivity

TE Connectivity

From miniature SMD components to huge bespoke products, we offer a large range of Passive Components for use across many applications and the majority of industries. Many of our Power Resistors can be customized to meet your specific applications and needs.

Google Map