Splices

Manufacturer TE Connectivity
Description SPLICE,PG BUTT 16-14,STRAIGHT
Part Number 2-34071-1
URL http://www.te.com/usa-en/product-2-34071-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series PLASTI-GRIP
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Wire Insulation Diameter (Max) [mm] 4.32
Wire Insulation Diameter (Max) [in] .17
Wire Size [CMA] 2050 – 5180
Overall Length [mm] 1.065
Overall Length [in] 1.065
Operating Temperature Range [°C] 90
Operating Temperature Range [°F] 221
Wire Size [mm²] 1.25 – 2
Wire Size [AWG] 16 – 14
Weight per Piece [g] 1.784
Product Type Splice
Splice Type Butt Splice
Accessory Type Splice
Barrel Type Closed Barrel
Wire/Cable Type Copper
Color Blue
Government Qualified No
Packaging Method Tape Mounted
Comment
Contact Plating Material Tin
Insulation Material Vinyl
Insulation Sleeve Material Copper
Operating Voltage 600 V
Packaging Quantity 2500
Plating Material Tin
Sealable No
Insulated Yes
Terminal & Splice Style Splice
Military Category No
Serrated Yes
Heavy Duty No
Support Style Insulation Support
Wire Insulation Support With
Discrete Wire Type Solid or Stranded
Splice Features Standard
Splice Material Copper
Number of Serrations 12
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionBuy NowSeriesAlso Known As (Marketing Alias)Also Known As (Marketing Alias) #2Wire Insulation Diameter (Max) [mm]Wire Insulation Diameter (Max) [in]Wire Size [CMA]Overall Length [mm]Overall Length [in]Operating Temperature Range [°C]Operating Temperature Range [°F]Wire Size [mm²]Wire Size [AWG]Weight per Piece [g]Product TypeSplice TypeAccessory TypeBarrel TypeWire/Cable TypeColorGovernment QualifiedPackaging MethodCommentContact Plating MaterialInsulation MaterialInsulation Sleeve MaterialOperating VoltagePackaging QuantityPlating MaterialSealableInsulatedTerminal & Splice StyleMilitary CategorySerratedHeavy DutySupport StyleWire Insulation SupportDiscrete Wire TypeSplice FeaturesSplice MaterialNumber of Serrations
2-34071-1SPLICE,PG BUTT 16-14,STRAIGHTBuy NowPLASTI-GRIP  4.32.172050 – 51801.0651.065902211.25 – 216 – 141.784SpliceButt SpliceSpliceClosed BarrelCopperBlueNoTape Mounted TinVinylCopper600 V2500TinNoYesSpliceNoYesNoInsulation SupportWithSolid or StrandedStandardCopper12
2-34071-2SPL,PG BUTT 16-14,FUNNEL ENTRYBuy Now   4.32.172050 – 51801.105 90 1.25 – 216 – 141.353SpliceButt Splice   BlueNoLoose PieceFunnel entryTinVinylCopper600 V1000TinNoYesSpliceNoYes Insulation SupportWithSolid or Stranded Copper12
2-34071-3SPL,PG BUTT 16-14,FUNNEL ENTRYBuy Now   4.32.172050 – 51801.1051.105902211.25 – 216 – 141.442SpliceButt SpliceSpliceClosed BarrelCopperBlueNoTape MountedFunnel entryTinVinylCopper600 V2500TinNoYesSpliceNoYesNoInsulation SupportWithSolid or StrandedFunnel EntryCopper12
8-34071-1SPLICE,PG BUTT 16-14 - AMPS-8-0034071-1 - D10603-000Buy NowPLASTI-GRIPAMPS-8-0034071-1D10603-0004.32.172050 – 51801.065.042902211.25 – 216 – 144.536SpliceButt SpliceSpliceClosed BarrelCopperBlueNoLoose Piece TinVinylCopper600 V100TinNoYesSpliceNoYesNoInsulation SupportWithSolid or StrandedStandardCopper12

Contact the supplier

TE Connectivity

TE Connectivity

From miniature SMD components to huge bespoke products, we offer a large range of Passive Components for use across many applications and the majority of industries. Many of our Power Resistors can be customized to meet your specific applications and needs.

Google Map