Bevel Gears, 1:1.5 Ratio

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Bevel Gears, straight geared, Ratio 1:1,5
Reference K1150
CAD models
Please make sure this software has been installed.

Product selection

Order no.TeethTeeth 1Moduleid (mm)d1 (mm)da (mm)da1 (mm)N (mm)N1 (mm)n (mm)n1 (mm)L (mm)L1 (mm)H (mm)H1 (mm)A (mm)A1 (mm)b (mm)B (mm)B1 (mm)Tol. BTol. B1Material
K1150-161601.51:1,524026.5018010017.8018.803007.680H7 C45
K1150-240241.51:1,5036037.7022011.5018.50200277.6010H7H734Cr4
K115016241.51:1,5243626.537.718221011.517.818.518.82030277.6810H7H734Cr4
K1151-1616021:1,532035.3022010019.1021.1036010.1110H7 34Cr4
K1151-2402421:1,5048050.2026012018.7021.703110.1013H7H734Cr4
K1151162421:1,5324835.350.22226101219.118.721.121.7363110.11113H7H734Cr4
K1152-161602.51:1,540044.1028010.5021.9024.4043012.6140H7 34Cr4
K1152-240242.51:1,5060062.8032014022.6026.403812.6016H7H734Cr4
K115216242.51:1,5406044.162.8283210.51421.922.624.426.4433812.61416H7H734Cr4
K1153-1616031:1,548053034011024.7027.7050015.1170H7 34Cr4

Contact the supplier

T.E.A.

T.E.A.

The experts in drive and linear motion systems

Google Map