ClearPath Integrated Brushless AC Servo Motor, NEMA 56, SCHP (software controlled, high power), 2.5 HP Cont., 7.7 HP Peak, 64000 QC encoder, 2760 RPM, IP65 rated w/ seal, UL/CE Compliance

Integrated Brushless Servo Motor

Manufacturer Teknic, Inc.
Description ClearPath Integrated Brushless AC Servo Motor, NEMA 56, SCHP (software controlled, high power), 2.5 HP Cont., 7.7 HP Peak, 64000 QC encoder, 2760 RPM, IP65 rated w/ seal, UL/CE Compliance
Part Number CPM-SCHP-N0563P-ELNB
E-Shop link https://www.teknic.com/model-info/CPM-SCHP-N0563P-ELNB
Frame Size NEMA 56
Length (inches) 9.22
Weight (lbs) 25
Shaft Dia. (in) 0.625
Input Type AC
Environmental Rating IP65
Peak Torque (oz-in) 4652
Cont. Torque (oz-in) 1147
Peak Power (W) 5769
Peak Power (hp) 7.74
Cont. Power (W) 1876
Cont. Power (hp) 2.52
Encoder Resolution (QC/rev) 64000
Peak Speed (RPM) 2760
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Teknic, Inc.

Teknic, Inc.

Founded in 1985, Teknic manufactures a wide range of servo motion control components. Our products include integrated servo systems, brushless servo motors, servo drives, motion controllers, and power supplies. Teknic designs and builds products in the USA (Victor, New York) and provides factory-direct support to Original Equipment Manufacturers (OEMs). Contact Teknic at 585-784-7454 to speak directly with a knowledgeable engineer or leave a message online at https://www.teknic.com/contact/.

Google Map