Fixed Castors, Wheel diameter 200 mm, Load capacity 350 kg, Overall height 240

Fixed Castors, Wheel diameter 200 mm, Load capacity 350 kg, Overall height 240

Manufacturer TENTE
Description 3478UFP200P63
Part Number 4031582394924
Wheel diameter [mm] 200
Wheel width [mm] 46
Overall height [mm] 240
Load capacity [kg] 350
Load capacity (static) [kg] 700
Temperature [gradc] - 20 / + 80
Standard EN 12532
Weight [kg] 2.319
Castor width [mm] 115
Hardness of tread [Shore] A 63
Size of Plate [mm] 140 x 115
Plate hole centres [mm] 105 x 80/75
Plate hole [mm] 11
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting.
Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Technical Data - TENTE Fixed Castors:

  • Wheel diameter 200 mm
  • Wheel width 46 mm
  • Size of Plate 140 x 115 mm
  • Castor width 115 mm
  • Plate hole centres 105 x 80/75 mm
  • Plate hole 11 mm
  • Overall height 240 mm
  • Load capacity 350 kg
  • Load capacity (static) 700 kg
- TENTE Fixed Castors 3478UFP200P63:


Contact the supplier

TENTE

TENTE

TENTE ist ein weltweit führender Hersteller von hochwertigen Rädern, Rollen und Mobilitätslösungen für unterschiedlichste Branchen – von der Medizintechnik über die Industrie bis hin zur Logistik. Seit über 100 Jahren – entwickelt TENTE innovative Produkte, die Ergonomie, Sicherheit und Effizienz nachhaltig verbessern..

Google Map