Air Circuit Breakers, Type AR220S

Manufacturer Terasaki Electric (Europe) Ltd.
Description Air Circuit Breakers, Fixed-type AR220S, Standard Series, 3 Poles, Ampere rating 2000 A
Part Number AR220S 3P Fix F-F ACB
Series Standard
Ampere rating (A) 2000
Number of poles 3
Service Breaking Capacity, Ics (kA) 440V AC 65
Short-circuit Withstand 1 second 65
Current, Icw (kA) Mechanical Endurance (Operating Cycles) with Maintenance 30000
Electrical Endurance (Operating Cycles) 460V AC 12000
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Terasaki Electric (Europe) Ltd.

Terasaki Electric (Europe) Ltd.

Terasaki is a world class specialist in innovative circuit protection, control and system products for electrical energy distribution. We supply low-voltage circuit breakers for industrial, marine and commercial building projects. Terasaki has a highly qualified team of Application Engineers who offer our valued customers free technical support 24 hours a day. Our products and our people work with safety and protection as their prime purpose.

Google Map