TG drives
By TG drives

AKD Basic 230 V

Manufacturer TG drives
Description Servoamplifier 230 V Basic AKD-T00306
Part Number AKD-T00306
Rated supply voltage (V~) 3× 108—264 V/50—60 Hz \ 1× 108—264 V/50—60 Hz
Digital Inputs 7
Digital Outputs 2
Analog Inputs 1
Analog Outputs 1
CAD models
Share

Product selection

Index Selector Part Number Description Rated supply voltage (V~) Digital Inputs Digital Outputs Analog Inputs Analog Outputs Rated installed power for S1 operation (kVA) Nominal current (±3 %) at rated voltage 120 V (Aef) Nominal current (±3 %) at rated voltage 240 V (Aef) Maximum current (max. 5s. ±3 %) (Aef) Continuous power regen circuit (RBint) (W) Continuous power regen circuit (RBext) max. (Ws) Continuous power regen circuit (RBext) max. (kW) Peak power regen circuit (RBext) max. (kW) Height (mm) Width (mm) Depth (mm) Depth with connectors and cables (mm)
1 1 AKD-T00306 Servoamplifier 230 V Basic AKD-T00306 3× 108—264 V/50—60 Hz \ 1× 108—264 V/50—60 Hz 7 2 1 1 1.2 3 3 9 - 60 (120 V) \ 20 (240 V) 0.77 5.4 168 57 153 184
2 2 AKD-T00606 Servoamplifier 230 V Basic AKD-T00606 3× 108—264 V/50—60 Hz \ 1× 108—264 V/50—60 Hz 7 2 1 1 2.38 6 6 18 - 60 (120 V) \ 20 (240 V) 1.5 5.4 168 57 153 184
3 3 AKD-T01206 Servoamplifier 230 V Basic AKD-T01206 3× 108—264 V/50—60 Hz \ 1× 108—264 V/50—60 Hz 7 2 1 1 3.82 12 12 30 100 160 (120 V) \ 55 (240 V) 3 5.4 195 76 186 215
4 4 AKD-T02406 Servoamplifier 230 V Basic AKD-T02406 3× 240 V ±10 % 7 2 1 1 7.6 - 24 48 200 180 (120 V) \ 60 (240 V) 6 11.8 250 100 230 265
5 5 AKD-T00306-I/O Servoamplifier 230 V Basic AKD-T00306 with I/O Expansion 3× 108—264 V/50—60 Hz \ 1× 108—264 V/50—60 Hz 19 12 2 2 1.2 3 3 9 - 60 (120 V) \ 20 (240 V) 0.77 5.4 168 90 153 184
6 6 AKD-T00606-I/O Servoamplifier 230 V Basic AKD-T00606 with I/O Expansion 3× 108—264 V/50—60 Hz \ 1× 108—264 V/50—60 Hz 19 12 2 2 2.38 6 6 18 - 60 (120 V) \ 20 (240 V) 1.5 5.4 168 90 153 184
7 7 AKD-T01206-I/O Servoamplifier 230 V Basic AKD-T01206 with I/O Expansion 3× 108—264 V/50—60 Hz \ 1× 108—264 V/50—60 Hz 19 12 2 2 3.82 12 12 30 100 160 (120 V) \ 55 (240 V) 3 5.4 195 96 186 215
8 8 AKD-T02406-I/O Servoamplifier 230 V Basic AKD-T02406 with I/O Expansion 3× 240 V ±10 % 19 12 2 2 7.6 - 24 48 200 180 (120 V) \ 60 (240 V) 6 11.8 250 100 230 265

Product Description

Digital servo amplifiers AKD are designed for driving of rotary and linear synchronous servomotors. Servo amplifiers are equipped with multiple inputs for communication with many types of positioning sensors. This gives us the possibility to find an optimum priced solution of a used feedback sensor and of a servomotor application.

Digital servo amplifiers AKD are designed to be easily connected to different control systems, because of this the servo amplifiers can be used in many applications. In relation to the application and control system used, it is possible to utilize the integrated motion functions or to use only the basic functions of control loops.

Contact the supplier

TG drives

TG drives

The Czech company TG Drives offers servodrives for machines and equipments in industrial automation.

Google Map