TG drives
By TG drives

TGA-24

Manufacturer TG drives
Description TGA-24-9/20
Part Number TGA-24-9/20
Rated supply voltage (V) 24 (15–42)
Rated installed load for S1 operation (W) 230
Rated output current (Arms) 9
Weight (kg) 0.6
Dimensions without connectors (mm) 157×86×40
CAD models
Share

Product selection

Index Selector Part Number Description Rated supply voltage (V) Rated installed load for S1 operation (W) Rated output current (Arms) Peak output current (max. ca 5 s) (Arms) Overvoltage protection threshold (transil) (V) Dissipation at rated load (W) Fusing / Supply 24 VDC – internal Fusing / Supply 24 VDC – external Analog input, resolution 12 bit Input resistance (V) Analog input, resolution 12 bit Input resistance (kΩ) Digital inputs with adjustable function 24 VDC (qty) Digital inputs with adjustable function 24 VDC (V) Digital inputs with adjustable function 24 VDC (mA) Digital outputs with adjustable function, 24 VDC, PNP (qty) Digital outputs with adjustable function, 24 VDC, PNP (V) Digital outputs with adjustable function, 24 VDC, PNP (mA) Counter inputs for IRC or stepper-motor signals Connectors / Control signals Connectors / Power Connectors / Resolver input Connectors / Communication Weight (kg) Dimensions without connectors (mm) Operating temperature (°C) Relative humidity (%)
1 1 TGA-24-9/20 TGA-24-9/20 24 (15–42) 230 9 18.5 47 20 T 10 A C 8 A 0–5 / 0–10/ ±10 V 6.6 8 low 0–5/high 7–30 6 4 max. 36 25 5V (RS422) Interhart 3.81, 1.5 mm2 Interhart 5.08, 2.5 mm2 Interhart 3.81, 1.5 mm2 SubD 9-pole plug 0.6 157×86×40 0–40 max. 85

Product Description

TGA-24 controllers are designed to operate AC synchronous servomotors of up to 150W. A power supply of 24VDC allows the servo amplifiers to be used in applications, where it is not possible to supply a voltage of 230/400V AC e.g. in mobile equipment or in environments that require safe voltages to be used.

A high-performance processor ensures not only high quality, accuracy, control and dynamics of the servomotor but also ensures a selection of user functions that allow the universal utilization of the servomotor.

A digital current loop (current measuring, vector control, position measuring from resolver) is cauculated every 62,5μs, speed loop is cauculated every 250μs, position is cauculated every 1ms.

Contact the supplier

TG drives

TG drives

The Czech company TG Drives offers servodrives for machines and equipments in industrial automation.

Google Map