TGZ-48

Manufacturer TG drives
Description TGZ-D-48-13/26
Part Number TGZ-D-48-13/26
Control voltage 24 V DC ± 10%
Power supply 6-48 V DC
Dimensions (H x W x D) 160×47×83 mm
Weight 0,6 kg
Dimensions with additional cooler (H x W x D) 160×66×83 mm
Weight with additional cooler 0,8 kg
CAD models
Please make sure this software has been installed.

Product selection

Product Description

TGZ digital servo amplifiers bring a new concept of digital servo amplifiers for multi-axis applications. TGZ include features of modern digital control, simple default functions that user can call in his own program, connection to fast digital communication interfaces, connection of modern digital feedback sensors, low dissipation of power components and unique cooling system.

TGZ represent an economy, but a high-quality solution for controlling servomotors. Digital servo amplifier TGZ-48 is the low voltage version up to 48 VDC suitable e.g. for mobile devices or devices require safe voltage.

They are currently available in two versions: TGZ-48-13/26 (2x 13 A version) and TGZ-48-50/100 (2x 50 A version). Please see the main parameters of both versions in table below.

Contact the supplier

TG drives

TG drives

The Czech company TG Drives offers servodrives for machines and equipments in industrial automation.

Google Map