Aurora Bearing AM & AB Series Male Rod Ends - High Strength Alloy - Precision - AB-10

Aurora Bearing

Manufacturer The Timken Company
Description Aurora Bearing AM & AB Series Male Rod Ends - High Strength Alloy - Precision, Ball Bore .6250 in - AB-10
Manufacturer Part Number AB-10
Timken Engineering Tools https://www.timken.com/engineering-tools/
Product Page https://cad.timken.com/keyword/all-product-types?key=all&keyword=AB-10&SchType=2
Thread Type Left Hand
B - Ball Bore (in) .6250
W - Ball Width (in) .750
H - Head Width (in) .562
A - Base to Center (in) 2.625
D - Head Diameter (in) 1.500
C - Thread Length (in) 1.625
Thread Size 5/8-18
Ultimate Radial Static Load Capacity (lbs) 17,955
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Body - Alloy Steel - heat treated - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Alloy steel - heat treated - protective coated for corrosion resistance.
Units in this series will be magnafluxed on special request only. Specify by adding suffix "M". Ex.: AM-8M.
Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: AM-6Z = Zerk Type Fitting AM-6F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
Studded configuration available upon request. Specify by adding suffix "S". Ex.: AM-8S.
PTFE Liners available upon request. Specify by adding suffix "T". Ex.: AM-8T.

Contact the supplier

The Timken Company

The Timken Company

We are globally recognized as the authority in friction management, power transmission and metallurgy and partner with a broad range of global customers. Our deep vertical industry knowledge and vast experience across markets and geographies inform how we innovate and solve problems for the most challenging applications worldwide.

Google Map