Aurora Bearing AW-MT & AG-MT Series Female Rod Ends (PTFE) Lined - Metric - High Strength Alloy - Precision - Self-Lubricating - AW-M25T

Aurora Bearing

Manufacturer The Timken Company
Description Aurora Bearing AW-MT & AG-MT Series Female Rod Ends (PTFE) Lined - Metric - High Strength Alloy - Precision - Self-Lubricating, Ball Bore 25.000 mm - AW-M25T
Manufacturer Part Number AW-M25T
Timken Engineering Tools https://www.timken.com/engineering-tools/
Product Page https://cad.timken.com/keyword/all-product-types?key=all&keyword=AW-M25T&SchType=2
Thread Type Right Hand
B - Ball Bore (mm) 25.000
W - Ball Width (mm) 31.00
H - Head Width (mm) 22.00
A - Base to Center (mm) 95.00
D - Head Diameter (mm) 60.00
C - Thread Depth (mm) 48.00
Thread Size M24 x 2.0
Ultimate Radial Static Load Capacity (N) 251,780
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Body -Alloy steel - heat treatedl - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Alloy steel - heat treated - protective coated for corrosion resistance - PTFE Lined.
Left-hand threaded units have an identification groove near end of shank.
Groove near middle of shank identifies metric thread.

Contact the supplier

The Timken Company

The Timken Company

We are globally recognized as the authority in friction management, power transmission and metallurgy and partner with a broad range of global customers. Our deep vertical industry knowledge and vast experience across markets and geographies inform how we innovate and solve problems for the most challenging applications worldwide.

Google Map