Aurora Bearing GEZ..ET-2RS Spherical Plain Bearings - Inch - Sealed - PTFE Lined - GEZ056ET-2RS

Aurora Bearing

Manufacturer The Timken Company
Description Aurora Bearing GEZ..ET-2RS Spherical Plain Bearings - Inch - Sealed - PTFE Lined, Ball Bore Max. 3.5000 in, Outside Diameter Max. 5.5000 in - GEZ056ET-2RS
Manufacturer Part Number GEZ056ET-2RS
Timken Engineering Tools https://www.timken.com/engineering-tools/
Product Page https://cad.timken.com/keyword/all-product-types?key=all&keyword=GEZ056ET-2RS&SchType=2
B - Ball Bore Max. (in) 3.5000
D - Outside Diameter Max. (in) 5.5000
W - Ball Width Max. (in) 3.062
H - Race Width Max. (in) 2.625
a - Misalignment Angle (º) 6
Radial Static Limit Load (lbs) 690,136
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Ball - 52100 steel - heat treated - hard chrome plated.
Race - 52100 steel - heat treated - single fracture - protective coated for corrosion resistance - PTFE lined.
Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race. The outer race becomes slightly out of round due to splitting. When the bearing is mounted into a housing, the roundness of the outer race will be restored. The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.

Contact the supplier

The Timken Company

The Timken Company

We are globally recognized as the authority in friction management, power transmission and metallurgy and partner with a broad range of global customers. Our deep vertical industry knowledge and vast experience across markets and geographies inform how we innovate and solve problems for the most challenging applications worldwide.

Google Map