Self-Aligning Tapered Roller Bearing Pillow Block: 4-Bolt Base Mounted Bearings - DISA-P4B-TRB-3 15/16E

Manufacturer The Timken Company
Description Self-Aligning Tapered Roller Bearing Pillow Block: 4-Bolt Base Mounted Bearings, Shaft Size 3 15/16 in - DISA-P4B-TRB-3 15/16E
Manufacturer Part Number DISA-P4B-TRB-3 15/16E
Timken Engineering Tools https://www.timken.com/engineering-tools/
Product Page https://cad.timken.com/keyword/all-product-types?key=all&keyword=DISA-P4B-TRB-3 15/16E&SchType=2
Shaft Size (in) 3 15/16
Shaft Size (mm) 100
Shaft Size Type Imperial
Bolt Spacing Min (in) 13-1/8
Bolt Spacing Max (in) 14-3/4
Base to Center Height (in) 2
C90 Dynamic Load Rating (lbf) 26900
Max. Speed (rpm) 1530
Lubrication Grease - Premium Industrial
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 60 mm to 125 mm.

Open and Closed end covers available for purchase.

Contact the supplier

The Timken Company

The Timken Company

We are globally recognized as the authority in friction management, power transmission and metallurgy and partner with a broad range of global customers. Our deep vertical industry knowledge and vast experience across markets and geographies inform how we innovate and solve problems for the most challenging applications worldwide.

Google Map